24420.0012 - Adjustable Clamping Levers
with axial bearing, with female thread

Adjustable clamping levers find versatile applications when the area of use is confined or a specific lever position is required.

Advantages of axial bearing:

  • Double clamping force with same lever size, by reducing the surface friction.
  • Protection of workpiece by a fixed locating surface.
  • Little setting due to higher pre-clamping force of bolt, e.g. thread.

This article 24420.0012 - Adjustable Clamping Levers with axial bearing, with female thread / (d1: 18 mm, d2: M6) is one variant of the article group Adjustable Clamping Levers with axial bearing, with female thread (EH 24420.)

Colour
d1 [mm]
d2 [mm]
l2 [mm]
Article-No.
Documents
Price [$]
Available
Colour:
black
d1 [mm]:
18 mm
d2 [mm]:
M6
l2 [mm]:
62 mm
Article-No.:
24420.0012
Documents
Adjustable Clamping Levers
  • black
  • d1: 18 mm
  • d2: M6
  • d3: 24 mm
  • h1: 34.5 mm
  • h2: 50 mm
  • h3: 3 mm
  • l2: 62 mm
  • t1 min.: 12.5 mm
  • t2: 5 mm
  • Weight: 91 g
Adjustable Clamping Levers

Material

Lever

  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Threaded part

  • Steel, nitrided, blackened

Inner parts

  • Steel, nitrided, blackened

Operation

By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.

Title
Category
Type
Direct download
Download basket
Datasheet 24420.0012
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Adjustable Clamping Levers
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.