Stops Soft

EH 1586.

The chucks can be machined to the needed workpiece contour.

Your selection resulted in 2 hits

Version
picture
d1 [mm]
l1 [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
soft, on both sides
picture:
1
d1 [mm]:
M12
l1 [mm]:
60 mm
h1 [mm]:
21.4 mm
Article-No.:
1586.050
CAD
Documents
Stops
  • soft, on both sides – picture 1
  • d1: M12
  • l1: 60 mm
  • l2 ±0.01: 30 mm
  • b1 -0.05: 44 mm
  • h1: 21.4 mm
  • Weight: 537 g
show article view
Stops
Version:
soft, two-sided / one side short
picture:
2
d1 [mm]:
M12
l1 [mm]:
50 mm
h1 [mm]:
21.4 mm
Article-No.:
1586.051
CAD
Documents
Stops
  • soft, two-sided / one side short – picture 2
  • d1: M12
  • l1: 50 mm
  • l2 ±0.01: 20 mm
  • b1 -0.05: 44 mm
  • h1: 21.4 mm
  • Weight: 467 g
show article view
Stops

Material

  • Tool steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 1586. Stops – Soft
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.