1703.430 - Seating Pins

  • Five support heights
  • For levelling the workpiece on the guideway
  • Ground to high accuracy

This article 1703.430 - Seating Pins / () is one variant of the article group Seating Pins (EH 1703.)

h [mm]
Article-No.
Documents
Price [$]
Available
h [mm]:
43 mm
Article-No.:
1703.430
Documents
Seating Pins
  • h: 43 mm
  • Weight: 21 g
Seating Pins

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 1703.430
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Pull-Down Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.