Jaw Sets for Five-Sided Machining

EH 1704.

  • Pull-down elements suitable for clamping and pulling unmachined clamping surfaces down onto the guideway or onto the 90-mm support plates supplied
  • This way workpieces can be clamped almost exactly parallel to the guideway for machining
  • The direct contact to the support plates largely reduces vibrations in the workpiece

Supplied in handycase consisting of:

  • 4 x wedge adapters for five-sided machining jaw (Art. No. 1704.410)
  • 4 x wedge elements, four-point (Art. No. 1703.340)
  • 4 x wedge elements, microgripper (Art. No. 1703.350)
  • 2 x insertable plates (h1=90 mm) (Art. No. 1704.520)
  • 20 x cheese-head screws M 6 x 8 (Art. No. 1704.600)

Your selection resulted in 1 hits

Jaw width [mm]

More details

Article-No.
Documents
Price [$]
Available
Jaw width [mm]:
125 mm
Article-No.:
1704.300
Documents
Jaw Sets for Five-Sided Machining
  • Jaw width: 125 mm
  • Insertable plate b1: 125 mm
  • Insertable plate b2: 98 mm
  • Insertable plate b3: 108 mm
  • Insertable plate l1: 7.6 mm
  • Insertable plate h1: 90 mm
  • Insertable plate h2: 56 mm
  • Insertable plate h3: 53 mm
  • Wedge Adapter b4: 24.15 mm
  • Wedge Adapter l2: 11.8 mm
  • Wedge Adapter h4: 21.45 mm
  • Weight: 1790 g
show article view
Jaw Sets for Five-Sided Machining

Material

  • On request
Title
Category
Type
Direct download
Download basket
Datasheet EH 1704. Jaw Sets for Five-Sided Machining
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Instruction Manual Multi-Vice MS 125 - Sets
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Five-sided Machining
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.