1701.270 - Prismatic Jaws

  • For horizontal and vertical clamping of round and flat workpieces
  • Please order mounting screws separately (Art. No. 1701.300)
  • This product is supplied as a two piece

This article 1701.270 - Prismatic Jaws / () is one variant of the article group Prismatic Jaws (EH 1701.)

Jaw width [mm]
d1 [mm]
d2 [mm]
h1 [mm]
Article-No.
Documents
Price [$]
Available
Jaw width [mm]:
125 mm
d1 [mm]:
18 – 55 mm
d2 [mm]:
12 – 28 mm
h1 [mm]:
40 mm
Article-No.:
1701.270
Documents
Prismatic Jaws
  • Jaw width: 125 mm
  • b: 125 mm
  • d1: 18 mm – 55 mm
  • d2: 12 mm – 28 mm
  • l1: 35 mm
  • l2: 15 mm
  • l3: 3 mm
  • h1: 40 mm
  • h2: 35 mm
  • Weight: 1700 g
Prismatic Jaws

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet 1701.270
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Conventional Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.