1701.120 - Base Jaws
hard

  • One side smooth and ground, one side serrated
  • Additional threads for parallels and for mounting the interchangeable jaws (Art. No. 1701.250-1701.280) on the smooth side
  • Mountings for click system (Art. No. 1701.190-1701.200) on both sides of the jaw

This article 1701.120 - Base Jaws hard / Jaw, fixed () is one variant of the article group Base Jaws hard (EH 1701.)

Version
picture
Jaw width [mm]
l1 [mm]
h [mm]
Article-No.
Documents
Price [$]
Available
Version:
Jaw, fixed
picture:
1
Jaw width [mm]:
125 mm
l1 [mm]:
88 mm
h [mm]:
39.5 mm
Article-No.:
1701.120
Documents
Base Jaws
  • Jaw, fixed – picture 1
  • Jaw width: 125 mm
  • b: 124.4 mm
  • l1: 88 mm
  • l2: 30 mm
  • h: 39.5 mm
  • c: 24 mm
  • Weight: 3 kg
Base Jaws

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet 1701.120
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Conventional Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.