1705.100 - Workpiece Stops
swivelling

  • Can be mounted at the positions provided on both sides of the vice
  • Fastening thread M 8
  • Position of the 3rd axis of the workpiece can be preset and clamped
  • Stop can be swung away from workpiece once clamped, to allow full access to workpiece face for tool access (repeatability of ± 0.01).

This article 1705.100 - Workpiece Stops swivelling / () is one variant of the article group Workpiece Stops swivelling (EH 1705.)

b - min. [mm]
b - max. [mm]
l1 [mm]
l2 [mm]
l3 max. [mm]
l4 max. [mm]
Article-No.
Documents
Price [$]
Available
b min. [mm]:
33 mm
b max. [mm]:
92 mm
l1 [mm]:
67 mm
l2 [mm]:
15 mm
l3 max. [mm]:
63.5 mm
l4 max. [mm]:
113.5 mm
Article-No.:
1705.100
Documents
Workpiece Stops
  • b min.: 33 mm
  • b max.: 92 mm
  • l1: 67 mm
  • l2: 15 mm
  • l3 min.: 12 mm
  • l3 max.: 63.5 mm
  • l4 min.: 53.5 mm
  • l4 max.: 113.5 mm
  • Weight: 1382 g
Workpiece Stops

Material

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 1705.100
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.