Spring Plungers with ball and slot - INCH

EH 2B050.

To be used for positioning, indexing, locking, latching as well as for other similar pressure applications.

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Your selection resulted in 96 hits

Material
Spring load
thread lock
d1
l [in]
Spring load1) F1 ~ [lb]
Spring load1) F2 ~ [lb]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Stainless steel
Spring load:
Light
thread lock:
Without thread lock
d1:
#10-32
l [in]:
33/64 in
Spring load1) F1 ~ [lb]:
~ 0.9 lb
Spring load1) F2 ~ [lb]:
~ 1.5 lb
Article-No.:
2B050.0110
CAD
Documents
Spring Plunger
  • stainless steel, light spring load, Without thread lock
  • d1: #10-32
  • d1: 0.19 in
  • Thread: 2A-UNF
  • d2: 3/32 in
  • l: 33/64 in
  • Stroke s: 0.025 in
  • Spring load1) F1: ~ 0.9 lb
  • Spring load1) F2: ~ 1.5 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 482 °F
  • Weight: 0.041 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Light
thread lock:
With thread lock
d1:
#10-32
l [in]:
33/64 in
Spring load1) F1 ~ [lb]:
~ 0.9 lb
Spring load1) F2 ~ [lb]:
~ 1.5 lb
Article-No.:
2B050.0310
CAD
Documents
Spring Plunger
  • stainless steel, light spring load, With thread lock
  • d1: #10-32
  • d1: 0.19 in
  • Thread: 2A-UNF
  • d2: 3/32 in
  • l: 33/64 in
  • Stroke s: 0.025 in
  • Spring load1) F1: ~ 0.9 lb
  • Spring load1) F2: ~ 1.5 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 194 °F
  • Weight: 0.048 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Light
thread lock:
Without thread lock
d1:
1/4-20
l [in]:
17/32 in
Spring load1) F1 ~ [lb]:
~ 2.1 lb
Spring load1) F2 ~ [lb]:
~ 4 lb
Article-No.:
2B050.0112
CAD
Documents
Spring Plunger
  • stainless steel, light spring load, Without thread lock
  • d1: 1/4-20
  • d1: 1/4
  • d1: 0.25 in
  • Thread: 2A-UNC
  • d2: 1/8 in
  • l: 17/32 in
  • Stroke s: 0.035 in
  • Spring load1) F1: ~ 2.1 lb
  • Spring load1) F2: ~ 4 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 482 °F
  • Weight: 0.052 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Light
thread lock:
With thread lock
d1:
1/4-20
l [in]:
17/32 in
Spring load1) F1 ~ [lb]:
~ 2.1 lb
Spring load1) F2 ~ [lb]:
~ 4 lb
Article-No.:
2B050.0312
CAD
Documents
Spring Plunger
  • stainless steel, light spring load, With thread lock
  • d1: 1/4-20
  • d1: 1/4
  • d1: 0.25 in
  • Thread: 2A-UNC
  • d2: 1/8 in
  • l: 17/32 in
  • Stroke s: 0.035 in
  • Spring load1) F1: ~ 2.1 lb
  • Spring load1) F2: ~ 4 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 194 °F
  • Weight: 0.074 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Light
thread lock:
Without thread lock
d1:
5/16-18
l [in]:
37/64 in
Spring load1) F1 ~ [lb]:
~ 2 lb
Spring load1) F2 ~ [lb]:
~ 4.6 lb
Article-No.:
2B050.0116
CAD
Documents
Spring Plunger
  • stainless steel, light spring load, Without thread lock
  • d1: 5/16-18
  • d1: 5/16
  • d1: 0.313 in
  • Thread: 2A-UNC
  • d2: 5/32 in
  • l: 37/64 in
  • Stroke s: 0.04 in
  • Spring load1) F1: ~ 2 lb
  • Spring load1) F2: ~ 4.6 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 482 °F
  • Weight: 0.117 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Light
thread lock:
With thread lock
d1:
5/16-18
l [in]:
37/64 in
Spring load1) F1 ~ [lb]:
~ 2 lb
Spring load1) F2 ~ [lb]:
~ 4.6 lb
Article-No.:
2B050.0316
CAD
Documents
Spring Plunger
  • stainless steel, light spring load, With thread lock
  • d1: 5/16-18
  • d1: 5/16
  • d1: 0.313 in
  • Thread: 2A-UNC
  • d2: 5/32 in
  • l: 37/64 in
  • Stroke s: 0.04 in
  • Spring load1) F1: ~ 2 lb
  • Spring load1) F2: ~ 4.6 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 194 °F
  • Weight: 0.123 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Light
thread lock:
Without thread lock
d1:
3/8-16
l [in]:
5/8 in
Spring load1) F1 ~ [lb]:
~ 2.5 lb
Spring load1) F2 ~ [lb]:
~ 5 lb
Article-No.:
2B050.0118
CAD
Documents
Spring Plunger
  • stainless steel, light spring load, Without thread lock
  • d1: 3/8-16
  • d1: 3/8
  • d1: 0.375 in
  • Thread: 2A-UNC
  • d2: 3/16 in
  • l: 5/8 in
  • Stroke s: 0.048 in
  • Spring load1) F1: ~ 2.5 lb
  • Spring load1) F2: ~ 5 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 482 °F
  • Weight: 0.19 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Light
thread lock:
With thread lock
d1:
3/8-16
l [in]:
5/8 in
Spring load1) F1 ~ [lb]:
~ 2.5 lb
Spring load1) F2 ~ [lb]:
~ 5 lb
Article-No.:
2B050.0318
CAD
Documents
Spring Plunger
  • stainless steel, light spring load, With thread lock
  • d1: 3/8-16
  • d1: 3/8
  • d1: 0.375 in
  • Thread: 2A-UNC
  • d2: 3/16 in
  • l: 5/8 in
  • Stroke s: 0.048 in
  • Spring load1) F1: ~ 2.5 lb
  • Spring load1) F2: ~ 5 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 194 °F
  • Weight: 0.188 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Light
thread lock:
Without thread lock
d1:
1/2-13
l [in]:
3/4 in
Spring load1) F1 ~ [lb]:
~ 3 lb
Spring load1) F2 ~ [lb]:
~ 6 lb
Article-No.:
2B050.0120
CAD
Documents
Spring Plunger
  • stainless steel, light spring load, Without thread lock
  • d1: 1/2-13
  • d1: 1/2
  • d1: 0.5 in
  • Thread: 2A-UNC
  • d2: 9/32 in
  • l: 3/4 in
  • Stroke s: 0.072 in
  • Spring load1) F1: ~ 3 lb
  • Spring load1) F2: ~ 6 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 482 °F
  • Weight: 0.397 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Light
thread lock:
With thread lock
d1:
1/2-13
l [in]:
3/4 in
Spring load1) F1 ~ [lb]:
~ 3 lb
Spring load1) F2 ~ [lb]:
~ 6 lb
Article-No.:
2B050.0320
CAD
Documents
Spring Plunger
  • stainless steel, light spring load, With thread lock
  • d1: 1/2-13
  • d1: 1/2
  • d1: 0.5 in
  • Thread: 2A-UNC
  • d2: 9/32 in
  • l: 3/4 in
  • Stroke s: 0.072 in
  • Spring load1) F1: ~ 3 lb
  • Spring load1) F2: ~ 6 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 194 °F
  • Weight: 0.399 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Light
thread lock:
Without thread lock
d1:
5/8-11
l [in]:
63/64 in
Spring load1) F1 ~ [lb]:
~ 4.5 lb
Spring load1) F2 ~ [lb]:
~ 9 lb
Article-No.:
2B050.0122
CAD
Documents
Spring Plunger
  • stainless steel, light spring load, Without thread lock
  • d1: 5/8-11
  • d1: 5/8
  • d1: 0.625 in
  • Thread: 2A-UNC
  • d2: 3/8 in
  • l: 63/64 in
  • Stroke s: 0.096 in
  • Spring load1) F1: ~ 4.5 lb
  • Spring load1) F2: ~ 9 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 482 °F
  • Weight: 0.79 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Light
thread lock:
With thread lock
d1:
5/8-11
l [in]:
63/64 in
Spring load1) F1 ~ [lb]:
~ 4.5 lb
Spring load1) F2 ~ [lb]:
~ 9 lb
Article-No.:
2B050.0322
CAD
Documents
Spring Plunger
  • stainless steel, light spring load, With thread lock
  • d1: 5/8-11
  • d1: 5/8
  • d1: 0.625 in
  • Thread: 2A-UNC
  • d2: 3/8 in
  • l: 63/64 in
  • Stroke s: 0.096 in
  • Spring load1) F1: ~ 4.5 lb
  • Spring load1) F2: ~ 9 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 194 °F
  • Weight: 0.79 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
thread lock:
Without thread lock
d1:
#4-48
l [in]:
3/16 in
Spring load1) F1 ~ [lb]:
~ 0.1 lb
Spring load1) F2 ~ [lb]:
~ 0.5 lb
Article-No.:
2B050.0131
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load, Without thread lock
  • d1: #4-48
  • d1: 0.112 in
  • Thread: 2A-UNF
  • d2: 1/16 in
  • l: 3/16 in
  • Stroke s: 0.02 in
  • Spring load1) F1: ~ 0.1 lb
  • Spring load1) F2: ~ 0.5 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 482 °F
  • Weight: 0.004 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
thread lock:
With thread lock
d1:
#4-48
l [in]:
3/16 in
Spring load1) F1 ~ [lb]:
~ 0.1 lb
Spring load1) F2 ~ [lb]:
~ 0.5 lb
Article-No.:
2B050.0331
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load, With thread lock
  • d1: #4-48
  • d1: 0.112 in
  • Thread: 2A-UNF
  • d2: 1/16 in
  • l: 3/16 in
  • Stroke s: 0.02 in
  • Spring load1) F1: ~ 0.1 lb
  • Spring load1) F2: ~ 0.5 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 194 °F
  • Weight: 0.005 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
thread lock:
Without thread lock
d1:
#5-40
l [in]:
1/4 in
Spring load1) F1 ~ [lb]:
~ 0.3 lb
Spring load1) F2 ~ [lb]:
~ 0.8 lb
Article-No.:
2B050.0132
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load, Without thread lock
  • d1: #5-40
  • d1: 0.125 in
  • Thread: 2A-UNC
  • d2: 1/16 in
  • l: 1/4 in
  • Stroke s: 0.02 in
  • Spring load1) F1: ~ 0.3 lb
  • Spring load1) F2: ~ 0.8 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 482 °F
  • Weight: 0.007 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
thread lock:
With thread lock
d1:
#5-40
l [in]:
1/4 in
Spring load1) F1 ~ [lb]:
~ 0.3 lb
Spring load1) F2 ~ [lb]:
~ 0.8 lb
Article-No.:
2B050.0332
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load, With thread lock
  • d1: #5-40
  • d1: 0.125 in
  • Thread: 2A-UNC
  • d2: 1/16 in
  • l: 1/4 in
  • Stroke s: 0.02 in
  • Spring load1) F1: ~ 0.3 lb
  • Spring load1) F2: ~ 0.8 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 194 °F
  • Weight: 0.015 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
thread lock:
Without thread lock
d1:
#6-32
l [in]:
5/16 in
Spring load1) F1 ~ [lb]:
~ 0.5 lb
Spring load1) F2 ~ [lb]:
~ 1 lb
Article-No.:
2B050.0133
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load, Without thread lock
  • d1: #6-32
  • d1: 0.138 in
  • Thread: 2A-UNC
  • d2: 5/64 in
  • l: 5/16 in
  • Stroke s: 0.023 in
  • Spring load1) F1: ~ 0.5 lb
  • Spring load1) F2: ~ 1 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 482 °F
  • Weight: 0.011 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
thread lock:
With thread lock
d1:
#6-32
l [in]:
5/16 in
Spring load1) F1 ~ [lb]:
~ 0.5 lb
Spring load1) F2 ~ [lb]:
~ 1 lb
Article-No.:
2B050.0333
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load, With thread lock
  • d1: #6-32
  • d1: 0.138 in
  • Thread: 2A-UNC
  • d2: 5/64 in
  • l: 5/16 in
  • Stroke s: 0.023 in
  • Spring load1) F1: ~ 0.5 lb
  • Spring load1) F2: ~ 1 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 194 °F
  • Weight: 0.185 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
thread lock:
Without thread lock
d1:
#6-40
l [in]:
5/16 in
Spring load1) F1 ~ [lb]:
~ 0.5 lb
Spring load1) F2 ~ [lb]:
~ 1 lb
Article-No.:
2B050.0135
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load, Without thread lock
  • d1: #6-40
  • d1: 0.138 in
  • Thread: 2A-UNF
  • d2: 5/64 in
  • l: 5/16 in
  • Stroke s: 0.023 in
  • Spring load1) F1: ~ 0.5 lb
  • Spring load1) F2: ~ 1 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 482 °F
  • Weight: 0.012 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
thread lock:
With thread lock
d1:
#6-40
l [in]:
5/16 in
Spring load1) F1 ~ [lb]:
~ 0.5 lb
Spring load1) F2 ~ [lb]:
~ 1 lb
Article-No.:
2B050.0335
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load, With thread lock
  • d1: #6-40
  • d1: 0.138 in
  • Thread: 2A-UNF
  • d2: 5/64 in
  • l: 5/16 in
  • Stroke s: 0.023 in
  • Spring load1) F1: ~ 0.5 lb
  • Spring load1) F2: ~ 1 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 194 °F
  • Weight: 0.02 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
thread lock:
Without thread lock
d1:
#8-32
l [in]:
11/32 in
Spring load1) F1 ~ [lb]:
~ 0.8 lb
Spring load1) F2 ~ [lb]:
~ 1.3 lb
Article-No.:
2B050.0136
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load, Without thread lock
  • d1: #8-32
  • d1: 0.164 in
  • Thread: 2A-UNC
  • d2: 3/32 in
  • l: 11/32 in
  • Stroke s: 0.025 in
  • Spring load1) F1: ~ 0.8 lb
  • Spring load1) F2: ~ 1.3 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 482 °F
  • Weight: 0.018 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
thread lock:
With thread lock
d1:
#8-32
l [in]:
11/32 in
Spring load1) F1 ~ [lb]:
~ 0.8 lb
Spring load1) F2 ~ [lb]:
~ 1.3 lb
Article-No.:
2B050.0336
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load, With thread lock
  • d1: #8-32
  • d1: 0.164 in
  • Thread: 2A-UNC
  • d2: 3/32 in
  • l: 11/32 in
  • Stroke s: 0.025 in
  • Spring load1) F1: ~ 0.8 lb
  • Spring load1) F2: ~ 1.3 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 194 °F
  • Weight: 0.018 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
thread lock:
Without thread lock
d1:
#8-36
l [in]:
11/32 in
Spring load1) F1 ~ [lb]:
~ 0.8 lb
Spring load1) F2 ~ [lb]:
~ 1.3 lb
Article-No.:
2B050.0138
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load, Without thread lock
  • d1: #8-36
  • d1: 0.164 in
  • Thread: 2A-UNF
  • d2: 3/32 in
  • l: 11/32 in
  • Stroke s: 0.025 in
  • Spring load1) F1: ~ 0.8 lb
  • Spring load1) F2: ~ 1.3 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 482 °F
  • Weight: 0.019 oz
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
thread lock:
With thread lock
d1:
#8-36
l [in]:
11/32 in
Spring load1) F1 ~ [lb]:
~ 0.8 lb
Spring load1) F2 ~ [lb]:
~ 1.3 lb
Article-No.:
2B050.0338
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load, With thread lock
  • d1: #8-36
  • d1: 0.164 in
  • Thread: 2A-UNF
  • d2: 3/32 in
  • l: 11/32 in
  • Stroke s: 0.025 in
  • Spring load1) F1: ~ 0.8 lb
  • Spring load1) F2: ~ 1.3 lb
  • Operating temperature range min.: -22 °F
  • Operating temperature range max.: 194 °F
  • Weight: 0.026 oz
show article view
Spring Plunger

Material

Body

  • Free cutting steel, blackened
  • Stainless steel 1.4305 (ASTM-A-582)

Ball

  • Stainless steel, hardened

Spring

  • Stainless steel

Notes

Customized design on request.

Spring plungers are specially tested for spring range and forces.

  • This product is manufactured in INCH dimensions.

References

A conversion table can be found in the technical data following these product information pages.

Thread lock: polyamide spot coating (for details please refer to the technical appendix).

Calculation of indexing resistance, please refer to appendix - Technical Data -

Characteristic

Light spring load: marked with one line

Standard spring load: no marking

Heavy spring load: marked with two lines

Title
Category
Type
Direct download
Download basket
Datasheet EH 2B050. Spring Plungers – with ball and slot - INCH
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Customized parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.