Your selection resulted in 24 hits
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
- free cutting steel, standard spring load
- d1: M4
- d2: 2.5 mm
- d3: 6 mm
- l1: 9.5 mm
- l2: 6.5 mm
- l3 min.: 5 mm
- n: 0.6 mm
- Stroke s: 0.8 mm
- Spring load1) F1: ~ 8 N
- Spring load1) F2: ~ 14 N
- Operating temperature range max.: 250 °C
- Weight: 1 g
show article view
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
- free cutting steel, standard spring load
- d1: M5
- d2: 3 mm
- d3: 8 mm
- l1: 12.5 mm
- l2: 8.5 mm
- l3 min.: 6.7 mm
- n: 0.8 mm
- Stroke s: 0.9 mm
- Spring load1) F1: ~ 8 N
- Spring load1) F2: ~ 14 N
- Operating temperature range max.: 250 °C
- Weight: 2.2 g
show article view
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 18 N
- free cutting steel, standard spring load
- d1: M6
- d2: 3.5 mm
- d3: 10 mm
- l1: 14 mm
- l2: 9 mm
- n: 1 mm
- Stroke s: 1 mm
- Spring load1) F1: ~ 11 N
- Spring load1) F2: ~ 18 N
- Operating temperature range max.: 250 °C
- Weight: 3.7 g
show article view
Spring load1) F1 ~ [N]:
~ 18 N
Spring load1) F2 ~ [N]:
~ 31 N
- free cutting steel, standard spring load
- d1: M8
- d2: 4.5 mm
- d3: 13 mm
- l1: 16.5 mm
- l2: 11 mm
- n: 1.2 mm
- Stroke s: 1.5 mm
- Spring load1) F1: ~ 18 N
- Spring load1) F2: ~ 31 N
- Operating temperature range max.: 250 °C
- Weight: 7.4 g
show article view
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 45 N
- free cutting steel, standard spring load
- d1: M10
- d2: 6 mm
- d3: 16 mm
- l1: 20 mm
- l2: 14 mm
- n: 1.5 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 24 N
- Spring load1) F2: ~ 45 N
- Operating temperature range max.: 250 °C
- Weight: 13 g
show article view
Spring load1) F1 ~ [N]:
~ 26 N
Spring load1) F2 ~ [N]:
~ 49 N
- free cutting steel, standard spring load
- d1: M12
- d2: 8 mm
- d3: 18 mm
- l1: 22 mm
- l2: 15 mm
- n: 2 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 26 N
- Spring load1) F2: ~ 49 N
- Operating temperature range max.: 250 °C
- Weight: 19 g
show article view
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 18 N
- free cutting steel, heavy spring load
- d1: M4
- d2: 2.5 mm
- d3: 6 mm
- l1: 9.5 mm
- l2: 6.5 mm
- l3 min.: 5 mm
- n: 0.6 mm
- Stroke s: 0.8 mm
- Spring load1) F1: ~ 12 N
- Spring load1) F2: ~ 18 N
- Operating temperature range max.: 250 °C
- Weight: 0.9 g
show article view
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 22 N
- free cutting steel, heavy spring load
- d1: M5
- d2: 3 mm
- d3: 8 mm
- l1: 12.5 mm
- l2: 8.5 mm
- l3 min.: 6.7 mm
- n: 0.8 mm
- Stroke s: 0.9 mm
- Spring load1) F1: ~ 15 N
- Spring load1) F2: ~ 22 N
- Operating temperature range max.: 250 °C
- Weight: 2.2 g
show article view
Spring load1) F1 ~ [N]:
~ 19.3 N
Spring load1) F2 ~ [N]:
~ 26.6 N
- free cutting steel, heavy spring load
- d1: M6
- d2: 3.5 mm
- d3: 10 mm
- l1: 14 mm
- l2: 9 mm
- n: 1 mm
- Stroke s: 1 mm
- Spring load1) F1: ~ 19.3 N
- Spring load1) F2: ~ 26.6 N
- Operating temperature range max.: 250 °C
- Weight: 3.8 g
show article view
Spring load1) F1 ~ [N]:
~ 36 N
Spring load1) F2 ~ [N]:
~ 60.5 N
- free cutting steel, heavy spring load
- d1: M8
- d2: 4.5 mm
- d3: 13 mm
- l1: 16.5 mm
- l2: 11 mm
- n: 1.2 mm
- Stroke s: 1.5 mm
- Spring load1) F1: ~ 36 N
- Spring load1) F2: ~ 60.5 N
- Operating temperature range max.: 250 °C
- Weight: 7.5 g
show article view
Spring load1) F1 ~ [N]:
~ 57 N
Spring load1) F2 ~ [N]:
~ 103.5 N
- free cutting steel, heavy spring load
- d1: M10
- d2: 6 mm
- d3: 16 mm
- l1: 20 mm
- l2: 14 mm
- n: 1.5 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 57 N
- Spring load1) F2: ~ 103.5 N
- Operating temperature range max.: 250 °C
- Weight: 13 g
show article view
Spring load1) F1 ~ [N]:
~ 61 N
Spring load1) F2 ~ [N]:
~ 110 N
- free cutting steel, heavy spring load
- d1: M12
- d2: 8 mm
- d3: 18 mm
- l1: 22 mm
- l2: 15 mm
- n: 2 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 61 N
- Spring load1) F2: ~ 110 N
- Operating temperature range max.: 250 °C
- Weight: 19 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
- stainless steel, standard spring load
- d1: M4
- d2: 2.5 mm
- d3: 6 mm
- l1: 9.5 mm
- l2: 6.5 mm
- l3 min.: 5 mm
- n: 0.6 mm
- Stroke s: 0.8 mm
- Spring load1) F1: ~ 8 N
- Spring load1) F2: ~ 14 N
- Operating temperature range max.: 250 °C
- Weight: 1 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
- stainless steel, standard spring load
- d1: M5
- d2: 3 mm
- d3: 8 mm
- l1: 12.5 mm
- l2: 8.5 mm
- l3 min.: 6.7 mm
- n: 0.8 mm
- Stroke s: 0.9 mm
- Spring load1) F1: ~ 8 N
- Spring load1) F2: ~ 14 N
- Operating temperature range max.: 250 °C
- Weight: 2.2 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 18 N
- stainless steel, standard spring load
- d1: M6
- d2: 3.5 mm
- d3: 10 mm
- l1: 14 mm
- l2: 9 mm
- n: 1 mm
- Stroke s: 1 mm
- Spring load1) F1: ~ 11 N
- Spring load1) F2: ~ 18 N
- Operating temperature range max.: 250 °C
- Weight: 3.8 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 18 N
Spring load1) F2 ~ [N]:
~ 31 N
- stainless steel, standard spring load
- d1: M8
- d2: 4.5 mm
- d3: 13 mm
- l1: 16.5 mm
- l2: 11 mm
- n: 1.2 mm
- Stroke s: 1.5 mm
- Spring load1) F1: ~ 18 N
- Spring load1) F2: ~ 31 N
- Operating temperature range max.: 250 °C
- Weight: 7.5 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 45 N
- stainless steel, standard spring load
- d1: M10
- d2: 6 mm
- d3: 16 mm
- l1: 20 mm
- l2: 14 mm
- n: 1.5 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 24 N
- Spring load1) F2: ~ 45 N
- Operating temperature range max.: 250 °C
- Weight: 13 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 26 N
Spring load1) F2 ~ [N]:
~ 49 N
- stainless steel, standard spring load
- d1: M12
- d2: 8 mm
- d3: 18 mm
- l1: 22 mm
- l2: 15 mm
- n: 2 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 26 N
- Spring load1) F2: ~ 49 N
- Operating temperature range max.: 250 °C
- Weight: 19 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 18 N
- stainless steel, heavy spring load
- d1: M4
- d2: 2.5 mm
- d3: 6 mm
- l1: 9.5 mm
- l2: 6.5 mm
- l3 min.: 5 mm
- n: 0.6 mm
- Stroke s: 0.8 mm
- Spring load1) F1: ~ 12 N
- Spring load1) F2: ~ 18 N
- Operating temperature range max.: 250 °C
- Weight: 1 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 22 N
- stainless steel, heavy spring load
- d1: M5
- d2: 3 mm
- d3: 8 mm
- l1: 12.5 mm
- l2: 8.5 mm
- l3 min.: 6.7 mm
- n: 0.8 mm
- Stroke s: 0.9 mm
- Spring load1) F1: ~ 15 N
- Spring load1) F2: ~ 22 N
- Operating temperature range max.: 250 °C
- Weight: 2.2 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 19.3 N
Spring load1) F2 ~ [N]:
~ 26.6 N
- stainless steel, heavy spring load
- d1: M6
- d2: 3.5 mm
- d3: 10 mm
- l1: 14 mm
- l2: 9 mm
- n: 1 mm
- Stroke s: 1 mm
- Spring load1) F1: ~ 19.3 N
- Spring load1) F2: ~ 26.6 N
- Operating temperature range max.: 250 °C
- Weight: 3.8 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 36 N
Spring load1) F2 ~ [N]:
~ 60.5 N
- stainless steel, heavy spring load
- d1: M8
- d2: 4.5 mm
- d3: 13 mm
- l1: 16.5 mm
- l2: 11 mm
- n: 1.2 mm
- Stroke s: 1.5 mm
- Spring load1) F1: ~ 36 N
- Spring load1) F2: ~ 60.5 N
- Operating temperature range max.: 250 °C
- Weight: 7.6 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 57 N
Spring load1) F2 ~ [N]:
~ 103.5 N
- stainless steel, heavy spring load
- d1: M10
- d2: 6 mm
- d3: 16 mm
- l1: 20 mm
- l2: 14 mm
- n: 1.5 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 57 N
- Spring load1) F2: ~ 103.5 N
- Operating temperature range max.: 250 °C
- Weight: 13 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 61 N
Spring load1) F2 ~ [N]:
~ 110 N
- stainless steel, heavy spring load
- d1: M12
- d2: 8 mm
- d3: 18 mm
- l1: 22 mm
- l2: 15 mm
- n: 2 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 61 N
- Spring load1) F2: ~ 110 N
- Operating temperature range max.: 250 °C
- Weight: 19 g
show article view
Material
Body
- Free cutting steel, blackened
- Stainless steel 1.4305
Ball
- Ball-bearing steel, hardened
- Stainless steel, hardened
Spring
Notes
Special types on request.
Spring plungers are specially tested for spring range and forces.
References
Thread lock on request, please refer to appendix - Technical Data -
Calculation of indexing resistance, please refer to appendix - Technical Data -
Characteristic
Standard spring load: no marking
Heavy spring load: marked with two lines
Assembly
Respect dimension l3 for M 4 / M 5.
Datasheet EH 22050. Spring Plungers – headed, with ball and slot
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.