Rod Ends DIN 12240-4, with male thread

EH 22982.

Rod ends are suitable for universal use in applications subject to dynamic loads. As well as use in corrosion-risk areas, the design in stainless steel can also be used under higher dynamic loads.

Rod ends are used for bearings where movements between shaft and housing are necessary, and where the movements are not in a straight line.

Rod ends are ready-to-install elements manufactured to DIN ISO 12240-4 (dimension series K). The PTFE fabric inserted into the bearing shell means that the rod ends are maintenance-free.

Please take note of the technical information which follows these product pages.

Your selection resulted in 44 hits

Version
Material
d1 [mm]
l1 [mm]
d3 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
5 mm
l1 [mm]:
33 mm
d3 [mm]:
M5
Article-No.:
22982.0102
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 5 mm
  • l1: 33 mm
  • b1: 8 mm
  • b2: 6 mm
  • d2: 18 mm
  • d3: M5
  • d4: 7.7 mm
  • l2: 42 mm
  • l3: 19 mm
  • α: 13°
  • Dynamic carrying figure C: 7.5 kN
  • Static carrying figure C0: 4.3 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 14 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
6 mm
l1 [mm]:
36 mm
d3 [mm]:
M6
Article-No.:
22982.0104
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 6 mm
  • l1: 36 mm
  • b1: 9 mm
  • b2: 6.75 mm
  • d2: 20 mm
  • d3: M6
  • d4: 8.9 mm
  • l2: 46 mm
  • l3: 21 mm
  • α: 13°
  • Dynamic carrying figure C: 9.3 kN
  • Static carrying figure C0: 6 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 20 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
8 mm
l1 [mm]:
42 mm
d3 [mm]:
M8
Article-No.:
22982.0106
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 8 mm
  • l1: 42 mm
  • b1: 12 mm
  • b2: 9 mm
  • d2: 24 mm
  • d3: M8
  • d4: 10.4 mm
  • l2: 54 mm
  • l3: 25 mm
  • α: 14°
  • Dynamic carrying figure C: 16.7 kN
  • Static carrying figure C0: 11 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 38 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
10 mm
l1 [mm]:
48 mm
d3 [mm]:
M10
Article-No.:
22982.0108
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 10 mm
  • l1: 48 mm
  • b1: 14 mm
  • b2: 10.5 mm
  • d2: 28 mm
  • d3: M10
  • d4: 12.9 mm
  • l2: 62 mm
  • l3: 28 mm
  • α: 13°
  • Dynamic carrying figure C: 23.4 kN
  • Static carrying figure C0: 17.4 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 62 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
12 mm
l1 [mm]:
54 mm
d3 [mm]:
M12
Article-No.:
22982.0110
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 12 mm
  • l1: 54 mm
  • b1: 16 mm
  • b2: 12 mm
  • d2: 32 mm
  • d3: M12
  • d4: 15.4 mm
  • l2: 70 mm
  • l3: 32 mm
  • α: 13°
  • Dynamic carrying figure C: 32 kN
  • Static carrying figure C0: 23.5 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 94 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
14 mm
l1 [mm]:
60 mm
d3 [mm]:
M14
Article-No.:
22982.0112
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 14 mm
  • l1: 60 mm
  • b1: 19 mm
  • b2: 13.5 mm
  • d2: 36 mm
  • d3: M14
  • d4: 16.8 mm
  • l2: 78 mm
  • l3: 38 mm
  • α: 16°
  • Dynamic carrying figure C: 42 kN
  • Static carrying figure C0: 21 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 135 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
16 mm
l1 [mm]:
66 mm
d3 [mm]:
M16
Article-No.:
22982.0114
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 16 mm
  • l1: 66 mm
  • b1: 21 mm
  • b2: 15 mm
  • d2: 42 mm
  • d3: M16
  • d4: 19.3 mm
  • l2: 87 mm
  • l3: 40 mm
  • α: 15°
  • Dynamic carrying figure C: 52.5 kN
  • Static carrying figure C0: 32 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 202 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
18 mm
l1 [mm]:
72 mm
d3 [mm]:
M18 x 1,5 mm
Article-No.:
22982.0116
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 18 mm
  • l1: 72 mm
  • b1: 23 mm
  • b2: 16.5 mm
  • d2: 46 mm
  • d3: M18 x 1,5 mm
  • d4: 21.8 mm
  • l2: 95 mm
  • l3: 44 mm
  • α: 15°
  • Dynamic carrying figure C: 64 kN
  • Static carrying figure C0: 38.5 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 270 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
20 mm
l1 [mm]:
78 mm
d3 [mm]:
M20 x 1,5 mm
Article-No.:
22982.0118
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 20 mm
  • l1: 78 mm
  • b1: 25 mm
  • b2: 18 mm
  • d2: 50 mm
  • d3: M20 x 1,5 mm
  • d4: 24.3 mm
  • l2: 103 mm
  • l3: 47 mm
  • α: 14°
  • Dynamic carrying figure C: 78 kN
  • Static carrying figure C0: 44 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 350 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
22 mm
l1 [mm]:
84 mm
d3 [mm]:
M22 x 1,5 mm
Article-No.:
22982.0120
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 22 mm
  • l1: 84 mm
  • b1: 28 mm
  • b2: 20 mm
  • d2: 54 mm
  • d3: M22 x 1,5 mm
  • d4: 25.8 mm
  • l2: 111 mm
  • l3: 51 mm
  • α: 15°
  • Dynamic carrying figure C: 97 kN
  • Static carrying figure C0: 53 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 459 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
25 mm
l1 [mm]:
94 mm
d3 [mm]:
M24 x 2 mm
Article-No.:
22982.0122
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 25 mm
  • l1: 94 mm
  • b1: 31 mm
  • b2: 22 mm
  • d2: 60 mm
  • d3: M24 x 2 mm
  • d4: 29.6 mm
  • l2: 124 mm
  • l3: 57 mm
  • α: 15°
  • Dynamic carrying figure C: 122 kN
  • Static carrying figure C0: 61 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 607 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
5 mm
l1 [mm]:
33 mm
d3 [mm]:
M5
Article-No.:
22982.0302
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 5 mm
  • l1: 33 mm
  • b1: 8 mm
  • b2: 6 mm
  • d2: 18 mm
  • d3: M5
  • d4: 7.7 mm
  • l2: 42 mm
  • l3: 19 mm
  • α: 13°
  • Dynamic carrying figure C: 7.5 kN
  • Static carrying figure C0: 6.2 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 14 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
6 mm
l1 [mm]:
36 mm
d3 [mm]:
M6
Article-No.:
22982.0304
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 6 mm
  • l1: 36 mm
  • b1: 9 mm
  • b2: 6.75 mm
  • d2: 20 mm
  • d3: M6
  • d4: 8.9 mm
  • l2: 46 mm
  • l3: 21 mm
  • α: 13°
  • Dynamic carrying figure C: 9.3 kN
  • Static carrying figure C0: 8.8 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 20 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
8 mm
l1 [mm]:
42 mm
d3 [mm]:
M8
Article-No.:
22982.0306
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 8 mm
  • l1: 42 mm
  • b1: 12 mm
  • b2: 9 mm
  • d2: 24 mm
  • d3: M8
  • d4: 10.4 mm
  • l2: 54 mm
  • l3: 25 mm
  • α: 14°
  • Dynamic carrying figure C: 16.7 kN
  • Static carrying figure C0: 16.1 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 38 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
10 mm
l1 [mm]:
48 mm
d3 [mm]:
M10
Article-No.:
22982.0308
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 10 mm
  • l1: 48 mm
  • b1: 14 mm
  • b2: 10.5 mm
  • d2: 28 mm
  • d3: M10
  • d4: 12.9 mm
  • l2: 62 mm
  • l3: 28 mm
  • α: 13°
  • Dynamic carrying figure C: 23.4 kN
  • Static carrying figure C0: 25.5 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 62 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
12 mm
l1 [mm]:
54 mm
d3 [mm]:
M12
Article-No.:
22982.0310
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 12 mm
  • l1: 54 mm
  • b1: 16 mm
  • b2: 12 mm
  • d2: 32 mm
  • d3: M12
  • d4: 15.4 mm
  • l2: 70 mm
  • l3: 32 mm
  • α: 13°
  • Dynamic carrying figure C: 32 kN
  • Static carrying figure C0: 34.5 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 94 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
14 mm
l1 [mm]:
60 mm
d3 [mm]:
M14
Article-No.:
22982.0312
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 14 mm
  • l1: 60 mm
  • b1: 19 mm
  • b2: 13.5 mm
  • d2: 36 mm
  • d3: M14
  • d4: 16.8 mm
  • l2: 78 mm
  • l3: 38 mm
  • α: 16°
  • Dynamic carrying figure C: 42 kN
  • Static carrying figure C0: 39.5 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 135 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
16 mm
l1 [mm]:
66 mm
d3 [mm]:
M16
Article-No.:
22982.0314
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 16 mm
  • l1: 66 mm
  • b1: 21 mm
  • b2: 15 mm
  • d2: 42 mm
  • d3: M16
  • d4: 19.3 mm
  • l2: 87 mm
  • l3: 40 mm
  • α: 15°
  • Dynamic carrying figure C: 52.5 kN
  • Static carrying figure C0: 60.5 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 202 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
18 mm
l1 [mm]:
72 mm
d3 [mm]:
M18 x 1,5 mm
Article-No.:
22982.0316
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 18 mm
  • l1: 72 mm
  • b1: 23 mm
  • b2: 16.5 mm
  • d2: 46 mm
  • d3: M18 x 1,5 mm
  • d4: 21.8 mm
  • l2: 95 mm
  • l3: 44 mm
  • α: 15°
  • Dynamic carrying figure C: 64 kN
  • Static carrying figure C0: 73 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 270 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
20 mm
l1 [mm]:
78 mm
d3 [mm]:
M20 x 1,5 mm
Article-No.:
22982.0318
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 20 mm
  • l1: 78 mm
  • b1: 25 mm
  • b2: 18 mm
  • d2: 50 mm
  • d3: M20 x 1,5 mm
  • d4: 24.3 mm
  • l2: 103 mm
  • l3: 47 mm
  • α: 14°
  • Dynamic carrying figure C: 78 kN
  • Static carrying figure C0: 83 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 350 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
22 mm
l1 [mm]:
84 mm
d3 [mm]:
M22 x 1,5 mm
Article-No.:
22982.0320
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 22 mm
  • l1: 84 mm
  • b1: 28 mm
  • b2: 20 mm
  • d2: 54 mm
  • d3: M22 x 1,5 mm
  • d4: 25.8 mm
  • l2: 111 mm
  • l3: 51 mm
  • α: 15°
  • Dynamic carrying figure C: 97 kN
  • Static carrying figure C0: 100 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 459 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
25 mm
l1 [mm]:
94 mm
d3 [mm]:
M24 x 2 mm
Article-No.:
22982.0322
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 25 mm
  • l1: 94 mm
  • b1: 31 mm
  • b2: 22 mm
  • d2: 60 mm
  • d3: M24 x 2 mm
  • d4: 29.6 mm
  • l2: 124 mm
  • l3: 57 mm
  • α: 15°
  • Dynamic carrying figure C: 122 kN
  • Static carrying figure C0: 118 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 607 g
show article view
Rod Ends
Version:
left hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
5 mm
l1 [mm]:
33 mm
d3 [mm]:
M5
Article-No.:
22982.0124
CAD
Documents
Rod Ends
  • left hand thread, Free cutting steel
  • d1: 5 mm
  • l1: 33 mm
  • b1: 8 mm
  • b2: 6 mm
  • d2: 18 mm
  • d3: M5
  • d4: 7.7 mm
  • l2: 42 mm
  • l3: 19 mm
  • α: 13°
  • Dynamic carrying figure C: 7.5 kN
  • Static carrying figure C0: 4.3 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 14 g
show article view
Rod Ends
Version:
left hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
6 mm
l1 [mm]:
36 mm
d3 [mm]:
M6
Article-No.:
22982.0126
CAD
Documents
Rod Ends
  • left hand thread, Free cutting steel
  • d1: 6 mm
  • l1: 36 mm
  • b1: 9 mm
  • b2: 6.75 mm
  • d2: 20 mm
  • d3: M6
  • d4: 8.9 mm
  • l2: 46 mm
  • l3: 21 mm
  • α: 13°
  • Dynamic carrying figure C: 9.3 kN
  • Static carrying figure C0: 6 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 20 g
show article view
Rod Ends

Material

Body

  • Free cutting steel, turned, zinc-plated
  • Stainless steel 1.4057, forged, polished

Joint ball

  • Roller bearing steel, hardened, ground, polished
  • Stainless steel 1.4034, hardened, ground, polished

Bearing

  • PTFE fabric

Bearing shell

  • Free cutting steel, zinc-plated by galvanization
  • Stainless steel 1.4571
Title
Category
Type
Direct download
Download basket
Datasheet EH 22982. Rod Ends – DIN 12240-4, with male thread
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instruction Rod Ends (EH 22982.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.