Rod Ends DIN 12240-4, with female thread

EH 22982.

Rod ends are suitable for universal use in applications subject to dynamic loads. As well as use in corrosion-risk areas, the design in stainless steel can also be used under higher dynamic loads.

Rod ends are used for bearings where movements between shaft and housing are necessary, and where the movements are not in a straight line.

Rod ends are ready-to-install elements manufactured to DIN ISO 12240-4 (dimension series K). The PTFE fabric inserted into the bearing shell means that the rod ends are maintenance-free.

Please take note of the technical information which follows these product pages.

Your selection resulted in 44 hits

Version
Material
d1 [mm]
l1 [mm]
d3 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
5 mm
l1 [mm]:
27 mm
d3 [mm]:
M5
Article-No.:
22982.0202
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 5 mm
  • l1: 27 mm
  • b1: 8 mm
  • b2: 6 mm
  • d2: 18 mm
  • d3: M5
  • d4: 7.7 mm
  • d5: 9 mm
  • d6: 11 mm
  • l2: 36 mm
  • l3: 10 mm
  • α: 13°
  • WS: 9 mm
  • Dynamic carrying figure C: 7.5 kN
  • Static carrying figure C0: 8 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 18 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
6 mm
l1 [mm]:
30 mm
d3 [mm]:
M6
Article-No.:
22982.0204
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 6 mm
  • l1: 30 mm
  • b1: 9 mm
  • b2: 6.75 mm
  • d2: 20 mm
  • d3: M6
  • d4: 8.9 mm
  • d5: 10 mm
  • d6: 13 mm
  • l2: 40 mm
  • l3: 12 mm
  • α: 13°
  • WS: 11 mm
  • Dynamic carrying figure C: 9.3 kN
  • Static carrying figure C0: 8.9 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 26 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
8 mm
l1 [mm]:
36 mm
d3 [mm]:
M8
Article-No.:
22982.0206
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 8 mm
  • l1: 36 mm
  • b1: 12 mm
  • b2: 9 mm
  • d2: 24 mm
  • d3: M8
  • d4: 10.4 mm
  • d5: 12.5 mm
  • d6: 16 mm
  • l2: 48 mm
  • l3: 16 mm
  • α: 14°
  • WS: 13 mm
  • Dynamic carrying figure C: 16.7 kN
  • Static carrying figure C0: 14.1 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 47 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
10 mm
l1 [mm]:
43 mm
d3 [mm]:
M10
Article-No.:
22982.0208
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 10 mm
  • l1: 43 mm
  • b1: 14 mm
  • b2: 10.5 mm
  • d2: 28 mm
  • d3: M10
  • d4: 12.9 mm
  • d5: 15 mm
  • d6: 19 mm
  • l2: 57 mm
  • l3: 20 mm
  • α: 13°
  • WS: 17 mm
  • Dynamic carrying figure C: 23.4 kN
  • Static carrying figure C0: 19.3 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 76 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
12 mm
l1 [mm]:
50 mm
d3 [mm]:
M12
Article-No.:
22982.0210
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 12 mm
  • l1: 50 mm
  • b1: 16 mm
  • b2: 12 mm
  • d2: 32 mm
  • d3: M12
  • d4: 15.4 mm
  • d5: 17.5 mm
  • d6: 22 mm
  • l2: 66 mm
  • l3: 22 mm
  • α: 13°
  • WS: 19 mm
  • Dynamic carrying figure C: 32 kN
  • Static carrying figure C0: 23.5 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 113 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
14 mm
l1 [mm]:
57 mm
d3 [mm]:
M14
Article-No.:
22982.0212
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 14 mm
  • l1: 57 mm
  • b1: 19 mm
  • b2: 13.5 mm
  • d2: 36 mm
  • d3: M14
  • d4: 16.8 mm
  • d5: 20 mm
  • d6: 25 mm
  • l2: 75 mm
  • l3: 25 mm
  • α: 16°
  • WS: 22 mm
  • Dynamic carrying figure C: 42 kN
  • Static carrying figure C0: 21 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 165 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
16 mm
l1 [mm]:
64 mm
d3 [mm]:
M16
Article-No.:
22982.0214
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 16 mm
  • l1: 64 mm
  • b1: 21 mm
  • b2: 15 mm
  • d2: 42 mm
  • d3: M16
  • d4: 19.3 mm
  • d5: 22 mm
  • d6: 27 mm
  • l2: 85 mm
  • l3: 28 mm
  • α: 15°
  • WS: 22 mm
  • Dynamic carrying figure C: 52.5 kN
  • Static carrying figure C0: 32 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 235 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
18 mm
l1 [mm]:
71 mm
d3 [mm]:
M18 x 1,5 mm
Article-No.:
22982.0216
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 18 mm
  • l1: 71 mm
  • b1: 23 mm
  • b2: 16.5 mm
  • d2: 46 mm
  • d3: M18 x 1,5 mm
  • d4: 21.8 mm
  • d5: 25 mm
  • d6: 31 mm
  • l2: 94 mm
  • l3: 32 mm
  • α: 15°
  • WS: 27 mm
  • Dynamic carrying figure C: 64 kN
  • Static carrying figure C0: 38.5 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 317 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
20 mm
l1 [mm]:
77 mm
d3 [mm]:
M20 x 1,5 mm
Article-No.:
22982.0218
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 20 mm
  • l1: 77 mm
  • b1: 25 mm
  • b2: 18 mm
  • d2: 50 mm
  • d3: M20 x 1,5 mm
  • d4: 24.3 mm
  • d5: 27.5 mm
  • d6: 34 mm
  • l2: 102 mm
  • l3: 33 mm
  • α: 14°
  • WS: 32 mm
  • Dynamic carrying figure C: 78 kN
  • Static carrying figure C0: 44 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 413 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
22 mm
l1 [mm]:
84 mm
d3 [mm]:
M22 x 1,5 mm
Article-No.:
22982.0220
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 22 mm
  • l1: 84 mm
  • b1: 28 mm
  • b2: 20 mm
  • d2: 54 mm
  • d3: M22 x 1,5 mm
  • d4: 25.8 mm
  • d5: 30 mm
  • d6: 37 mm
  • l2: 111 mm
  • l3: 37 mm
  • α: 15°
  • WS: 32 mm
  • Dynamic carrying figure C: 97 kN
  • Static carrying figure C0: 53 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 528 g
show article view
Rod Ends
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
25 mm
l1 [mm]:
94 mm
d3 [mm]:
M24 x 2 mm
Article-No.:
22982.0222
CAD
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 25 mm
  • l1: 94 mm
  • b1: 31 mm
  • b2: 22 mm
  • d2: 60 mm
  • d3: M24 x 2 mm
  • d4: 29.6 mm
  • d5: 33.5 mm
  • d6: 42 mm
  • l2: 124 mm
  • l3: 42 mm
  • α: 15°
  • WS: 36 mm
  • Dynamic carrying figure C: 122 kN
  • Static carrying figure C0: 62 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 725 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
5 mm
l1 [mm]:
27 mm
d3 [mm]:
M5
Article-No.:
22982.0402
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 5 mm
  • l1: 27 mm
  • b1: 8 mm
  • b2: 6 mm
  • d2: 18 mm
  • d3: M5
  • d4: 7.7 mm
  • d5: 9 mm
  • d6: 11 mm
  • l2: 36 mm
  • l3: 10 mm
  • α: 13°
  • WS: 9 mm
  • Dynamic carrying figure C: 7.5 kN
  • Static carrying figure C0: 11.8 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 18 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
6 mm
l1 [mm]:
30 mm
d3 [mm]:
M6
Article-No.:
22982.0404
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 6 mm
  • l1: 30 mm
  • b1: 9 mm
  • b2: 6.75 mm
  • d2: 20 mm
  • d3: M6
  • d4: 8.9 mm
  • d5: 10 mm
  • d6: 13 mm
  • l2: 40 mm
  • l3: 12 mm
  • α: 13°
  • WS: 11 mm
  • Dynamic carrying figure C: 9.3 kN
  • Static carrying figure C0: 13.1 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 26 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
8 mm
l1 [mm]:
36 mm
d3 [mm]:
M8
Article-No.:
22982.0406
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 8 mm
  • l1: 36 mm
  • b1: 12 mm
  • b2: 9 mm
  • d2: 24 mm
  • d3: M8
  • d4: 10.4 mm
  • d5: 12.5 mm
  • d6: 16 mm
  • l2: 48 mm
  • l3: 16 mm
  • α: 14°
  • WS: 13 mm
  • Dynamic carrying figure C: 16.7 kN
  • Static carrying figure C0: 20.7 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 47 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
10 mm
l1 [mm]:
43 mm
d3 [mm]:
M10
Article-No.:
22982.0408
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 10 mm
  • l1: 43 mm
  • b1: 14 mm
  • b2: 10.5 mm
  • d2: 28 mm
  • d3: M10
  • d4: 12.9 mm
  • d5: 15 mm
  • d6: 19 mm
  • l2: 57 mm
  • l3: 20 mm
  • α: 13°
  • WS: 17 mm
  • Dynamic carrying figure C: 23.4 kN
  • Static carrying figure C0: 28.3 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 76 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
12 mm
l1 [mm]:
50 mm
d3 [mm]:
M12
Article-No.:
22982.0410
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 12 mm
  • l1: 50 mm
  • b1: 16 mm
  • b2: 12 mm
  • d2: 32 mm
  • d3: M12
  • d4: 15.4 mm
  • d5: 17.5 mm
  • d6: 22 mm
  • l2: 66 mm
  • l3: 22 mm
  • α: 13°
  • WS: 19 mm
  • Dynamic carrying figure C: 32 kN
  • Static carrying figure C0: 34.5 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 113 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
14 mm
l1 [mm]:
57 mm
d3 [mm]:
M14
Article-No.:
22982.0412
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 14 mm
  • l1: 57 mm
  • b1: 19 mm
  • b2: 13.5 mm
  • d2: 36 mm
  • d3: M14
  • d4: 16.8 mm
  • d5: 20 mm
  • d6: 25 mm
  • l2: 75 mm
  • l3: 25 mm
  • α: 16°
  • WS: 22 mm
  • Dynamic carrying figure C: 42 kN
  • Static carrying figure C0: 39.5 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 165 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
16 mm
l1 [mm]:
64 mm
d3 [mm]:
M16
Article-No.:
22982.0414
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 16 mm
  • l1: 64 mm
  • b1: 21 mm
  • b2: 15 mm
  • d2: 42 mm
  • d3: M16
  • d4: 19.3 mm
  • d5: 22 mm
  • d6: 27 mm
  • l2: 85 mm
  • l3: 28 mm
  • α: 15°
  • WS: 22 mm
  • Dynamic carrying figure C: 52.5 kN
  • Static carrying figure C0: 60.5 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 235 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
18 mm
l1 [mm]:
71 mm
d3 [mm]:
M18 x 1,5 mm
Article-No.:
22982.0416
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 18 mm
  • l1: 71 mm
  • b1: 23 mm
  • b2: 16.5 mm
  • d2: 46 mm
  • d3: M18 x 1,5 mm
  • d4: 21.8 mm
  • d5: 25 mm
  • d6: 31 mm
  • l2: 94 mm
  • l3: 32 mm
  • α: 15°
  • WS: 27 mm
  • Dynamic carrying figure C: 64 kN
  • Static carrying figure C0: 73 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 317 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
20 mm
l1 [mm]:
77 mm
d3 [mm]:
M20 x 1,5 mm
Article-No.:
22982.0418
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 20 mm
  • l1: 77 mm
  • b1: 25 mm
  • b2: 18 mm
  • d2: 50 mm
  • d3: M20 x 1,5 mm
  • d4: 24.3 mm
  • d5: 27.5 mm
  • d6: 34 mm
  • l2: 102 mm
  • l3: 33 mm
  • α: 14°
  • WS: 32 mm
  • Dynamic carrying figure C: 78 kN
  • Static carrying figure C0: 83 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 413 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
22 mm
l1 [mm]:
84 mm
d3 [mm]:
M22 x 1,5 mm
Article-No.:
22982.0420
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 22 mm
  • l1: 84 mm
  • b1: 28 mm
  • b2: 20 mm
  • d2: 54 mm
  • d3: M22 x 1,5 mm
  • d4: 25.8 mm
  • d5: 30 mm
  • d6: 37 mm
  • l2: 111 mm
  • l3: 37 mm
  • α: 15°
  • WS: 32 mm
  • Dynamic carrying figure C: 97 kN
  • Static carrying figure C0: 100 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 528 g
show article view
Rod Ends
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
25 mm
l1 [mm]:
94 mm
d3 [mm]:
M24 x 2 mm
Article-No.:
22982.0422
CAD
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 25 mm
  • l1: 94 mm
  • b1: 31 mm
  • b2: 22 mm
  • d2: 60 mm
  • d3: M24 x 2 mm
  • d4: 29.6 mm
  • d5: 33.5 mm
  • d6: 42 mm
  • l2: 124 mm
  • l3: 42 mm
  • α: 15°
  • WS: 36 mm
  • Dynamic carrying figure C: 122 kN
  • Static carrying figure C0: 118 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 725 g
show article view
Rod Ends
Version:
left hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
5 mm
l1 [mm]:
27 mm
d3 [mm]:
M5
Article-No.:
22982.0224
CAD
Documents
Rod Ends
  • left hand thread, Free cutting steel
  • d1: 5 mm
  • l1: 27 mm
  • b1: 8 mm
  • b2: 6 mm
  • d2: 18 mm
  • d3: M5
  • d4: 7.7 mm
  • d5: 9 mm
  • d6: 11 mm
  • l2: 36 mm
  • l3: 10 mm
  • α: 13°
  • WS: 9 mm
  • Dynamic carrying figure C: 7.5 kN
  • Static carrying figure C0: 8 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 19 g
show article view
Rod Ends
Version:
left hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
6 mm
l1 [mm]:
30 mm
d3 [mm]:
M6
Article-No.:
22982.0226
CAD
Documents
Rod Ends
  • left hand thread, Free cutting steel
  • d1: 6 mm
  • l1: 30 mm
  • b1: 9 mm
  • b2: 6.75 mm
  • d2: 20 mm
  • d3: M6
  • d4: 8.9 mm
  • d5: 10 mm
  • d6: 13 mm
  • l2: 40 mm
  • l3: 12 mm
  • α: 13°
  • WS: 11 mm
  • Dynamic carrying figure C: 9.3 kN
  • Static carrying figure C0: 8.9 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 26 g
show article view
Rod Ends

Material

Body

  • Free cutting steel, turned, zinc-plated
  • Stainless steel 1.4057, forged, polished

Joint ball

  • Roller bearing steel, hardened, ground, polished
  • Stainless steel 1.4034, hardened, ground, polished

Bearing

  • PTFE fabric

Bearing shell

  • Free cutting steel, zinc-plated by galvanization
  • Stainless steel 1.4571
Title
Category
Type
Direct download
Download basket
Datasheet EH 22982. Rod Ends – DIN 12240-4, with female thread
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instruction Rod Ends (EH 22982.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.