22800.0320 - Positioning Sensors
self-aligning, pneumatic

Used in jigs and fixtures as positioning control for unmachined workpieces (version flat-faced ball, bearing surface ribbed) or pre-machined workpieces (flat-faced ball, bearing surface plain).

The response accuracy for the flat-faced ball version with plain bearing surface is in the range of 0.015-0.075 mm depending on the workpiece and for the flat-faced ball version with ribbed bearing surface constant at 0.005 mm.

The system is monitored by the compressed-air backwash which indicated on the monitoring unit (Art. No. 22800.0701).

This article 22800.0320 - Positioning Sensors self-aligning, pneumatic / flat-faced ball, bearing surface plain () is one variant of the article group Positioning Sensors self-aligning, pneumatic (EH 22800.)

Version
Load capacity for static load - max. [kN]
Article-No.
Documents
Price [$]
Available
Version:
flat-faced ball, bearing surface plain
Load capacity for static load max. [kN]:
15 kN
Article-No.:
22800.0320
Documents
Positioning Sensors
  • flat-faced ball, bearing surface plain
  • Load capacity for static load max.: 15 kN
  • Weight: 49 g
Positioning Sensors

Material

Ball

  • Ball-bearing steel, hardened

Body

  • Heat-treated steel, tempered, phosphated

Notes

Further information on request.

Title
Category
Type
Direct download
Download basket
Datasheet 22800.0320
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.