22200.0080 - Spring-Loaded Catch
DIN 6310 catches with spring

The catches with spring, manufactured according to DIN 6310, are used as locking elements, for example.

This article 22200.0080 - Spring-Loaded Catch DIN 6310 catches with spring / (l1: 80 mm) is one variant of the article group Spring-Loaded Catches DIN 6310 catches with spring (EH 22200.)

l1 [mm]
h1 [mm]
Article-No.
Documents
Price [$]
Available
l1 [mm]:
80 mm
h1 [mm]:
15 mm
Article-No.:
22200.0080
Documents
Spring-Loaded Catch
  • l1: 80 mm
  • b1 -0.2: 14 mm
  • d1 E9: 6 mm
  • d2: 8 mm
  • h1: 15 mm
  • h2: 9 mm
  • h3: 14 mm
  • h4: 7 mm
  • l2 ±0.1: 30 mm
  • l3: 22 mm
  • l4: 5 mm
  • l5: 14 mm
  • l6: 23 mm
  • l7: 60 mm
  • m1: 5 mm
  • t: 5 mm
  • r: 4 mm
  • L0: ~ 25.1 mm
  • Spring rate R: ~ 4.8 N/mm
  • Weight: 80 g
Spring-Loaded Catch

Material

  • Heat-treated steel, blackened. Hardened where shown by _ _ _ line.
Title
Category
Type
Direct download
Download basket
Datasheet 22200.0080
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.