Seating Elements with plastic bearing surface, orienting

EH 22600.

Can be used as screw-in foot or thrust pad.

The plastic coating is gentle and protects high-quality surfaces. In addition, the oscillating seating is suitable for non-parallel surfaces.

Your selection resulted in 6 hits

d1 [mm]
l1 ±1 [mm]
l3 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
M5
l1 ±1 [mm]:
37 mm
l3 [mm]:
27 mm
Article-No.:
22600.0005
CAD
Documents
Seating Elements
  • d1: M5
  • l1 ±1: 37 mm
  • d2: 8.5 mm
  • l2: 5 mm
  • l3: 27 mm
  • l4: 2.5 mm
  • WS1: 4 mm
  • WS2: 2.5 mm
  • WS3: 8 mm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 4.9 g
show article view
Seating Elements
d1 [mm]:
M6
l1 ±1 [mm]:
44 mm
l3 [mm]:
31.5 mm
Article-No.:
22600.0006
CAD
Documents
Seating Elements
  • d1: M6
  • l1 ±1: 44 mm
  • d2: 8.5 mm
  • l2: 5 mm
  • l3: 31.5 mm
  • l4: 3 mm
  • WS1: 4.5 mm
  • WS2: 3 mm
  • WS3: 10 mm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 7.5 g
show article view
Seating Elements
d1 [mm]:
M8
l1 ±1 [mm]:
63.3 mm
l3 [mm]:
49 mm
Article-No.:
22600.0008
CAD
Documents
Seating Elements
  • d1: M8
  • l1 ±1: 63.3 mm
  • d2: 12.5 mm
  • l2: 8.7 mm
  • l3: 49 mm
  • l4: 4 mm
  • WS1: 6 mm
  • WS2: 4 mm
  • WS3: 13 mm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 20 g
show article view
Seating Elements
d1 [mm]:
M10
l1 ±1 [mm]:
73.3 mm
l3 [mm]:
56.9 mm
Article-No.:
22600.0010
CAD
Documents
Seating Elements
  • d1: M10
  • l1 ±1: 73.3 mm
  • d2: 12.5 mm
  • l2: 8.7 mm
  • l3: 56.9 mm
  • l4: 5 mm
  • WS1: 8 mm
  • WS2: 5 mm
  • WS3: 17 mm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 37 g
show article view
Seating Elements
d1 [mm]:
M12
l1 ±1 [mm]:
84.4 mm
l3 [mm]:
64.3 mm
Article-No.:
22600.0012
CAD
Documents
Seating Elements
  • d1: M12
  • l1 ±1: 84.4 mm
  • d2: 16.8 mm
  • l2: 12 mm
  • l3: 64.3 mm
  • l4: 6 mm
  • WS1: 9 mm
  • WS2: 6 mm
  • WS3: 19 mm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 61 g
show article view
Seating Elements
d1 [mm]:
M16
l1 ±1 [mm]:
84.4 mm
l3 [mm]:
62.7 mm
Article-No.:
22600.0016
CAD
Documents
Seating Elements
  • d1: M16
  • l1 ±1: 84.4 mm
  • d2: 16.8 mm
  • l2: 12 mm
  • l3: 62.7 mm
  • l4: 8 mm
  • WS1: 11 mm
  • WS2: 8 mm
  • WS3: 24 mm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 106 g
show article view
Seating Elements

Material

Ball element

  • Stainless steel 1.4305

Nut

  • Stainless steel A2

Pad

  • Plastic (PEEK), blue

Notes

Customized design on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22600. Seating Elements – with plastic bearing surface, orienting
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.