Ball Lock Connectors self-locking, with holder

EH 22330.

Parts can be connected fast and easily with the ball lock connector in combination with the locating bushings.

The locating bushings are made from stainless steel. There are three versions available - mounting in wood (picture 2 and picture 4), one version that can be mounted in plastic (picture 3) and with holding (picture 5 and picture 6). In the bushings (picture 2, picture 3 and picture 5) the ball lock connector is lockable (4x90°). In the bushings (picture 4 and picture 6) the ball lock connector is rotatable. 

As a robust tool, the item is made from stainless steel. The ball lock connector is maintenance-free, soundless and secured against loss.

Your selection resulted in 12 hits

Version
picture
Nominal diameter d1 [mm]
l1 [mm]
l2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
Ball Lock Connectors
picture:
1
Nominal diameter d1 [mm]:
9.5 mm
l1 [mm]:
23 mm
l2 [mm]:
1 mm
Article-No.:
22330.0110
CAD
Documents
Ball Lock Connectors
  • Ball Lock Connectors – picture 1
  • Nominal diameter d1: 9.5 mm
  • l1: 23 mm
  • l2: 1 mm
  • d2: 3.5 mm
  • d3: 14 mm
  • d4: 11.1 mm
  • l3: 31.3 mm
  • l4: 16.5 mm
  • l5: 9 mm
  • l6: 12.5 mm
  • Load capacity max.: 1.2 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 22 g
show article view
Ball Lock Connectors
Version:
Ball Lock Connectors
picture:
1
Nominal diameter d1 [mm]:
9.5 mm
l1 [mm]:
23 mm
l2 [mm]:
1.5 mm
Article-No.:
22330.0111
CAD
Documents
Ball Lock Connectors
  • Ball Lock Connectors – picture 1
  • Nominal diameter d1: 9.5 mm
  • l1: 23 mm
  • l2: 1.5 mm
  • d2: 3.5 mm
  • d3: 14 mm
  • d4: 11.1 mm
  • l3: 31.3 mm
  • l4: 16.5 mm
  • l5: 9 mm
  • l6: 12.5 mm
  • Load capacity max.: 1.2 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 21 g
show article view
Ball Lock Connectors
Version:
Ball Lock Connectors
picture:
1
Nominal diameter d1 [mm]:
9.5 mm
l1 [mm]:
40 mm
l2 [mm]:
1 mm
Article-No.:
22330.0120
CAD
Documents
Ball Lock Connectors
  • Ball Lock Connectors – picture 1
  • Nominal diameter d1: 9.5 mm
  • l1: 40 mm
  • l2: 1 mm
  • d2: 4.5 mm
  • d3: 14 mm
  • d4: 11.1 mm
  • l3: 36.6 mm
  • l4: 23 mm
  • l5: 9 mm
  • l6: 12.5 mm
  • Load capacity max.: 2 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 30 g
show article view
Ball Lock Connectors
Version:
Ball Lock Connectors
picture:
1
Nominal diameter d1 [mm]:
9.5 mm
l1 [mm]:
40 mm
l2 [mm]:
1.5 mm
Article-No.:
22330.0121
CAD
Documents
Ball Lock Connectors
  • Ball Lock Connectors – picture 1
  • Nominal diameter d1: 9.5 mm
  • l1: 40 mm
  • l2: 1.5 mm
  • d2: 4.5 mm
  • d3: 14 mm
  • d4: 11.1 mm
  • l3: 36.6 mm
  • l4: 23 mm
  • l5: 9 mm
  • l6: 12.5 mm
  • Load capacity max.: 2 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 28 g
show article view
Ball Lock Connectors
Version:
bushing, mounting in wood, lockable
picture:
2
Nominal diameter d1 [mm]:
9.6 mm
l1 [mm]:
1 mm
l2 [mm]:
12.65 mm
Article-No.:
22330.0305
CAD
Documents
Ball Lock Connectors
  • bushing, mounting in wood, lockable – picture 2
  • Nominal diameter d1: 9.6 mm
  • l1: 1 mm
  • l2: 12.65 mm
  • d2: 12.65 mm
  • d3: 4.9 mm
  • l3: 9.65 mm
  • Location hole D1: 12.7 mm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 5.8 g
show article view
Ball Lock Connectors
Version:
bushing, mounting in wood, lockable
picture:
2
Nominal diameter d1 [mm]:
9.6 mm
l1 [mm]:
1.5 mm
l2 [mm]:
12.65 mm
Article-No.:
22330.0306
CAD
Documents
Ball Lock Connectors
  • bushing, mounting in wood, lockable – picture 2
  • Nominal diameter d1: 9.6 mm
  • l1: 1.5 mm
  • l2: 12.65 mm
  • d2: 12.65 mm
  • d3: 4.9 mm
  • l3: 9.65 mm
  • Location hole D1: 12.7 mm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 5.5 g
show article view
Ball Lock Connectors
Version:
bushing, mounting in plastic, lockable
picture:
3
Nominal diameter d1 [mm]:
9.6 mm
l1 [mm]:
1 mm
l2 [mm]:
12.1 mm
Article-No.:
22330.0310
CAD
Documents
Ball Lock Connectors
  • bushing, mounting in plastic, lockable – picture 3
  • Nominal diameter d1: 9.6 mm
  • l1: 1 mm
  • l2: 12.1 mm
  • d2: 12.65 mm
  • d4: 10.7 mm
  • l3: 9.2 mm
  • Location hole D1 1): 11.1 mm
  • l4: 11 mm
  • WS: 5 mm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 3.3 g
show article view
Ball Lock Connectors
Version:
bushing, mounting in plastic, lockable
picture:
3
Nominal diameter d1 [mm]:
9.6 mm
l1 [mm]:
1.5 mm
l2 [mm]:
12.1 mm
Article-No.:
22330.0311
CAD
Documents
Ball Lock Connectors
  • bushing, mounting in plastic, lockable – picture 3
  • Nominal diameter d1: 9.6 mm
  • l1: 1.5 mm
  • l2: 12.1 mm
  • d2: 12.65 mm
  • d4: 10.7 mm
  • l3: 9.2 mm
  • Location hole D1 1): 11.1 mm
  • l4: 11 mm
  • WS: 5 mm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 3 g
show article view
Ball Lock Connectors
Version:
bushing, mounting in wood, rotatable
picture:
4
Nominal diameter d1 [mm]:
9.6 mm
l1 [mm]:
1 mm
l2 [mm]:
12.65 mm
Article-No.:
22330.0315
CAD
Documents
Ball Lock Connectors
  • bushing, mounting in wood, rotatable – picture 4
  • Nominal diameter d1: 9.6 mm
  • l1: 1 mm
  • l2: 12.65 mm
  • d2: 13.5 mm
  • d3: 4.9 mm
  • l3: 9.65 mm
  • Location hole D1: 13.5 mm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 7.3 g
show article view
Ball Lock Connectors
Version:
bushing, mounting in wood, rotatable
picture:
4
Nominal diameter d1 [mm]:
9.6 mm
l1 [mm]:
1.5 mm
l2 [mm]:
12.65 mm
Article-No.:
22330.0316
CAD
Documents
Ball Lock Connectors
  • bushing, mounting in wood, rotatable – picture 4
  • Nominal diameter d1: 9.6 mm
  • l1: 1.5 mm
  • l2: 12.65 mm
  • d2: 13.5 mm
  • d3: 4.9 mm
  • l3: 9.65 mm
  • Location hole D1: 13.5 mm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 8.5 g
show article view
Ball Lock Connectors
Version:
flexible mount, lockable
picture:
5
Nominal diameter d1 [mm]:
9.6 mm
l1 [mm]:
1 mm
l2 [mm]:
17 mm
Article-No.:
22330.1215
CAD
Documents
Ball Lock Connectors
  • flexible mount, lockable – picture 5
  • Nominal diameter d1: 9.6 mm
  • l1: 1 mm
  • l2: 17 mm
  • d2: 12.6 mm
  • d3: 14 mm
  • d4: 3.5 mm
  • l3: 9.6 mm
  • l4: 6.5 mm
  • l5: 23 mm
  • l6: 16.5 mm
  • l7: 26.8 mm
  • Load capacity max.: 1.2 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 16 g
show article view
Ball Lock Connectors
Version:
flexible mount, rotatable
picture:
6
Nominal diameter d1 [mm]:
9.6 mm
l1 [mm]:
1 mm
l2 [mm]:
17 mm
Article-No.:
22330.1315
CAD
Documents
Ball Lock Connectors
  • flexible mount, rotatable – picture 6
  • Nominal diameter d1: 9.6 mm
  • l1: 1 mm
  • l2: 17 mm
  • d2: 12.6 mm
  • d3: 14 mm
  • d4: 3.5 mm
  • l3: 9.6 mm
  • l4: 6.5 mm
  • l5: 23 mm
  • l6: 16.5 mm
  • l7: 26.8 mm
  • Load capacity max.: 1.2 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 15 g
show article view
Ball Lock Connectors

Material

Pin part

  • Stainless steel 1.4305

Holder

  • Stainless steel

Ball

  • Stainless steel

Spring

  • Stainless steel

Bushing

  • Stainless steel 1.4305

Notes

Customized design on request.

Characteristic

Marking groove if dimension = 1,5 mm for l1 (bushings - pictures 2, 3 and 4) or l2 (ball lock connector - picture 1).

Assembly

Mounting into wood (picture 2 and picture 4)

  1. Insert location hole and pilot hole for safety bolt according to specifications
  2. Optionally recommended is the use of adhesive for securing
  3. Press in bushing
  4. Secure bushing with a screw
  5. Insert location hole according to instructions
  6. Screw in bushing

Note: The bore diameter (D2) for the pilot hole of the safety bolt depends on the screw used. 

Note: The bore diameter to be chosen for the location hole depends on the hardness of the plastic. 

Operation

The balls are unlocked by pressing the button.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22330. Ball Lock Connectors – self-locking, with holder
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.