22750.0072 - Tolerance Rings

The use of tolerance rings (for ball casters with sheet steel housing) allows larger tolerances between the parts to be connected.

This article 22750.0072 - Tolerance Rings / (d1: 45 mm) is one variant of the article group Tolerance Rings (EH 22750.)

d1 [mm]
h1 +0.2 [mm]
Article-No.
Documents
Price [$]
Available
d1 [mm]:
45 mm
h1 +0.2 [mm]:
12.1 mm
Article-No.:
22750.0072
Documents
Tolerance Rings
  • d1: 45 mm
  • h1 +0.2: 12.1 mm
  • Location hole D1 +0.2: 46.7 mm
  • Weight: 5.3 g
Tolerance Rings

Material

  • Spring steel strip
Title
Category
Type
Direct download
Download basket
Datasheet 22750.0072
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.