Ball Casters with mounting elements

EH 22750.

Ball casters are module for transport systems, conveyances, to working and packing facilities. For example, parts can be easily moved, turned and controlled.

Your selection resulted in 6 hits

Version
d1 [mm]
Ball diameter [mm]
Dynamic carrying figure C [N]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
ball from ball-bearing steel
d1 [mm]:
24 mm
Ball diameter [mm]:
15 mm
Dynamic carrying figure C [N]:
500 N
Article-No.:
22750.0104
CAD
Documents
Ball Casters
  • ball from ball-bearing steel
  • d1 -0.13: 24 mm
  • Ball diameter: 15 mm
  • d2: 31 mm
  • h1 ±0.2: 9.5 mm
  • h2: 20.5 mm
  • h3: 5.5 mm
  • H1 min.: 1.5 mm
  • Location hole D1: 24 mm
  • Dynamic carrying figure C: 500 N
  • Weight: 42 g
show article view
Ball Casters
Version:
ball from ball-bearing steel
d1 [mm]:
36 mm
Ball diameter [mm]:
22 mm
Dynamic carrying figure C [N]:
1300 N
Article-No.:
22750.0108
CAD
Documents
Ball Casters
  • ball from ball-bearing steel
  • d1 -0.16: 36 mm
  • Ball diameter: 22 mm
  • d2: 45 mm
  • h1 ±0.2: 9.8 mm
  • h2: 28.6 mm
  • h3: 6 mm
  • H1 min.: 2 mm
  • Location hole D1: 36 mm
  • Dynamic carrying figure C: 1300 N
  • Weight: 144 g
show article view
Ball Casters
Version:
ball from ball-bearing steel
d1 [mm]:
45 mm
Ball diameter [mm]:
30 mm
Dynamic carrying figure C [N]:
2500 N
Article-No.:
22750.0112
CAD
Documents
Ball Casters
  • ball from ball-bearing steel
  • d1 -0.16: 45 mm
  • Ball diameter: 30 mm
  • d2: 55 mm
  • h1 ±0.3: 13.8 mm
  • h2: 37.5 mm
  • h3: 8 mm
  • H1 min.: 2.5 mm
  • Location hole D1: 45 mm
  • Dynamic carrying figure C: 2500 N
  • Weight: 292 g
show article view
Ball Casters
Version:
ball from stainless steel
d1 [mm]:
24 mm
Ball diameter [mm]:
15 mm
Dynamic carrying figure C [N]:
370 N
Article-No.:
22750.0124
CAD
Documents
Ball Casters
  • ball from stainless steel
  • d1 -0.13: 24 mm
  • Ball diameter: 15 mm
  • d2: 31 mm
  • h1 ±0.2: 9.5 mm
  • h2: 20.5 mm
  • h3: 5.5 mm
  • H1 min.: 1.5 mm
  • Location hole D1: 24 mm
  • Dynamic carrying figure C: 370 N
  • Weight: 42 g
show article view
Ball Casters
Version:
ball from stainless steel
d1 [mm]:
36 mm
Ball diameter [mm]:
22 mm
Dynamic carrying figure C [N]:
970 N
Article-No.:
22750.0128
CAD
Documents
Ball Casters
  • ball from stainless steel
  • d1 -0.16: 36 mm
  • Ball diameter: 22 mm
  • d2: 45 mm
  • h1 ±0.2: 9.8 mm
  • h2: 28.6 mm
  • h3: 6 mm
  • H1 min.: 2 mm
  • Location hole D1: 36 mm
  • Dynamic carrying figure C: 970 N
  • Weight: 143 g
show article view
Ball Casters
Version:
ball from stainless steel
d1 [mm]:
45 mm
Ball diameter [mm]:
30 mm
Dynamic carrying figure C [N]:
1900 N
Article-No.:
22750.0132
CAD
Documents
Ball Casters
  • ball from stainless steel
  • d1 -0.16: 45 mm
  • Ball diameter: 30 mm
  • d2: 55 mm
  • h1 ±0.3: 13.8 mm
  • h2: 37.5 mm
  • h3: 8 mm
  • H1 min.: 2.5 mm
  • Location hole D1: 45 mm
  • Dynamic carrying figure C: 1900 N
  • Weight: 290 g
show article view
Ball Casters

Material

Cap

  • Steel, zinc-plated by galvanization

Housing

  • Steel, zinc-plated by galvanization

Ball

  • Ball-bearing steel
  • Stainless steel
Product
Article-No.
Price [$]
Available
Product:
mandrel
Suitable for ball caster: 24 mm
Article-No.:
22750.0144
assembly tool
  • assembly tool
  • Suitable for ball caster: 24 mm
  • Weight: 451 g
Product:
mandrel
Suitable for ball caster: 36 mm
Article-No.:
22750.0148
assembly tool
  • assembly tool
  • Suitable for ball caster: 36 mm
  • Weight: 480 g
Product:
mandrel
Suitable for ball caster: 45 mm
Article-No.:
22750.0152
assembly tool
  • assembly tool
  • Suitable for ball caster: 45 mm
  • Weight: 503 g

Assembly

Mounting is carried-out by means of spring-loaded claws allowing big tolerances in the location hole.

The ball casters can easily be mounted and disassembled from their functional side.

Due to the inclined cap form, the assembly mandrel EH 22750. should be used.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22750. Ball Casters – with mounting elements
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Mounting Instruction Ball Caster (EH 22750.)
Category:
Operating manual
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.