Ball Casters screwable, plain bearing

EH 22752.

For positioning and aligning of workpieces.

Because of the slide bearing, the ball can roll permanently, and the surface of the workpiece is protected.

At temperatures > 20°C, the carrying figure decreases linearly. (Example: at 90°C the load bearing capacity is max. 60%)

Your selection resulted in 20 hits

Material
d1 [mm]
l1 [mm]
Ball diameter [mm]
Static carrying figure C0 [N]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Free cutting steel, blackened
d1 [mm]:
M6
l1 [mm]:
8 mm
Ball diameter [mm]:
2.5 mm
Static carrying figure C0 [N]:
172 N
Article-No.:
22752.0061
CAD
Documents
Ball Casters
  • Free cutting steel
  • d1: M6
  • l1: 8 mm
  • Ball diameter: 2.5 mm
  • WS: 1.5 mm
  • Static carrying figure C0: 172 N
  • Tightening torque max.: 0.11 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 1 g
show article view
Ball Casters
Material:
Free cutting steel, blackened
d1 [mm]:
M6
l1 [mm]:
16 mm
Ball diameter [mm]:
2.5 mm
Static carrying figure C0 [N]:
172 N
Article-No.:
22752.0064
CAD
Documents
Ball Casters
  • Free cutting steel
  • d1: M6
  • l1: 16 mm
  • Ball diameter: 2.5 mm
  • WS: 1.5 mm
  • Static carrying figure C0: 172 N
  • Tightening torque max.: 0.11 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 2.4 g
show article view
Ball Casters
Material:
Free cutting steel, blackened
d1 [mm]:
M8
l1 [mm]:
10 mm
Ball diameter [mm]:
3.5 mm
Static carrying figure C0 [N]:
336 N
Article-No.:
22752.0081
CAD
Documents
Ball Casters
  • Free cutting steel
  • d1: M8
  • l1: 10 mm
  • Ball diameter: 3.5 mm
  • WS: 1.5 mm
  • Static carrying figure C0: 336 N
  • Tightening torque max.: 0.28 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 2.4 g
show article view
Ball Casters
Material:
Free cutting steel, blackened
d1 [mm]:
M8
l1 [mm]:
20 mm
Ball diameter [mm]:
3.5 mm
Static carrying figure C0 [N]:
336 N
Article-No.:
22752.0084
CAD
Documents
Ball Casters
  • Free cutting steel
  • d1: M8
  • l1: 20 mm
  • Ball diameter: 3.5 mm
  • WS: 1.5 mm
  • Static carrying figure C0: 336 N
  • Tightening torque max.: 0.28 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 5.5 g
show article view
Ball Casters
Material:
Free cutting steel, blackened
d1 [mm]:
M10
l1 [mm]:
12 mm
Ball diameter [mm]:
4.5 mm
Static carrying figure C0 [N]:
556 N
Article-No.:
22752.0101
CAD
Documents
Ball Casters
  • Free cutting steel
  • d1: M10
  • l1: 12 mm
  • Ball diameter: 4.5 mm
  • WS: 2 mm
  • Static carrying figure C0: 556 N
  • Tightening torque max.: 0.58 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 4.2 g
show article view
Ball Casters
Material:
Free cutting steel, blackened
d1 [mm]:
M10
l1 [mm]:
25 mm
Ball diameter [mm]:
4.5 mm
Static carrying figure C0 [N]:
556 N
Article-No.:
22752.0104
CAD
Documents
Ball Casters
  • Free cutting steel
  • d1: M10
  • l1: 25 mm
  • Ball diameter: 4.5 mm
  • WS: 2 mm
  • Static carrying figure C0: 556 N
  • Tightening torque max.: 0.58 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 11 g
show article view
Ball Casters
Material:
Free cutting steel, blackened
d1 [mm]:
M12
l1 [mm]:
16 mm
Ball diameter [mm]:
6.5 mm
Static carrying figure C0 [N]:
1161 N
Article-No.:
22752.0121
CAD
Documents
Ball Casters
  • Free cutting steel
  • d1: M12
  • l1: 16 mm
  • Ball diameter: 6.5 mm
  • WS: 2.5 mm
  • Static carrying figure C0: 1161 N
  • Tightening torque max.: 1.44 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 7.7 g
show article view
Ball Casters
Material:
Free cutting steel, blackened
d1 [mm]:
M12
l1 [mm]:
35 mm
Ball diameter [mm]:
6.5 mm
Static carrying figure C0 [N]:
1161 N
Article-No.:
22752.0124
CAD
Documents
Ball Casters
  • Free cutting steel
  • d1: M12
  • l1: 35 mm
  • Ball diameter: 6.5 mm
  • WS: 2.5 mm
  • Static carrying figure C0: 1161 N
  • Tightening torque max.: 1.44 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 21 g
show article view
Ball Casters
Material:
Free cutting steel, blackened
d1 [mm]:
M16
l1 [mm]:
20 mm
Ball diameter [mm]:
8.5 mm
Static carrying figure C0 [N]:
1986 N
Article-No.:
22752.0161
CAD
Documents
Ball Casters
  • Free cutting steel
  • d1: M16
  • l1: 20 mm
  • Ball diameter: 8.5 mm
  • WS: 3 mm
  • Static carrying figure C0: 1986 N
  • Tightening torque max.: 3.21 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 20 g
show article view
Ball Casters
Material:
Free cutting steel, blackened
d1 [mm]:
M16
l1 [mm]:
50 mm
Ball diameter [mm]:
8.5 mm
Static carrying figure C0 [N]:
1986 N
Article-No.:
22752.0166
CAD
Documents
Ball Casters
  • Free cutting steel
  • d1: M16
  • l1: 50 mm
  • Ball diameter: 8.5 mm
  • WS: 3 mm
  • Static carrying figure C0: 1986 N
  • Tightening torque max.: 3.21 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 58 g
show article view
Ball Casters
Material:
Stainless steel 1.4305
d1 [mm]:
M6
l1 [mm]:
8 mm
Ball diameter [mm]:
2.5 mm
Static carrying figure C0 [N]:
172 N
Article-No.:
22752.0561
CAD
Documents
Ball Casters
  • Stainless steel
  • d1: M6
  • l1: 8 mm
  • Ball diameter: 2.5 mm
  • WS: 1.5 mm
  • Static carrying figure C0: 172 N
  • Tightening torque max.: 0.11 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 1 g
show article view
Ball Casters
Material:
Stainless steel 1.4305
d1 [mm]:
M6
l1 [mm]:
16 mm
Ball diameter [mm]:
2.5 mm
Static carrying figure C0 [N]:
172 N
Article-No.:
22752.0564
CAD
Documents
Ball Casters
  • Stainless steel
  • d1: M6
  • l1: 16 mm
  • Ball diameter: 2.5 mm
  • WS: 1.5 mm
  • Static carrying figure C0: 172 N
  • Tightening torque max.: 0.11 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 2.4 g
show article view
Ball Casters
Material:
Stainless steel 1.4305
d1 [mm]:
M8
l1 [mm]:
10 mm
Ball diameter [mm]:
3.5 mm
Static carrying figure C0 [N]:
336 N
Article-No.:
22752.0581
CAD
Documents
Ball Casters
  • Stainless steel
  • d1: M8
  • l1: 10 mm
  • Ball diameter: 3.5 mm
  • WS: 1.5 mm
  • Static carrying figure C0: 336 N
  • Tightening torque max.: 0.28 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 2.4 g
show article view
Ball Casters
Material:
Stainless steel 1.4305
d1 [mm]:
M8
l1 [mm]:
20 mm
Ball diameter [mm]:
3.5 mm
Static carrying figure C0 [N]:
336 N
Article-No.:
22752.0584
CAD
Documents
Ball Casters
  • Stainless steel
  • d1: M8
  • l1: 20 mm
  • Ball diameter: 3.5 mm
  • WS: 1.5 mm
  • Static carrying figure C0: 336 N
  • Tightening torque max.: 0.28 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 5.5 g
show article view
Ball Casters
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l1 [mm]:
12 mm
Ball diameter [mm]:
4.5 mm
Static carrying figure C0 [N]:
556 N
Article-No.:
22752.0601
CAD
Documents
Ball Casters
  • Stainless steel
  • d1: M10
  • l1: 12 mm
  • Ball diameter: 4.5 mm
  • WS: 2 mm
  • Static carrying figure C0: 556 N
  • Tightening torque max.: 0.58 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 4.2 g
show article view
Ball Casters
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l1 [mm]:
25 mm
Ball diameter [mm]:
4.5 mm
Static carrying figure C0 [N]:
556 N
Article-No.:
22752.0604
CAD
Documents
Ball Casters
  • Stainless steel
  • d1: M10
  • l1: 25 mm
  • Ball diameter: 4.5 mm
  • WS: 2 mm
  • Static carrying figure C0: 556 N
  • Tightening torque max.: 0.58 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 11 g
show article view
Ball Casters
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l1 [mm]:
16 mm
Ball diameter [mm]:
6.5 mm
Static carrying figure C0 [N]:
1161 N
Article-No.:
22752.0621
CAD
Documents
Ball Casters
  • Stainless steel
  • d1: M12
  • l1: 16 mm
  • Ball diameter: 6.5 mm
  • WS: 2.5 mm
  • Static carrying figure C0: 1161 N
  • Tightening torque max.: 1.44 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 7.7 g
show article view
Ball Casters
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l1 [mm]:
35 mm
Ball diameter [mm]:
6.5 mm
Static carrying figure C0 [N]:
1161 N
Article-No.:
22752.0624
CAD
Documents
Ball Casters
  • Stainless steel
  • d1: M12
  • l1: 35 mm
  • Ball diameter: 6.5 mm
  • WS: 2.5 mm
  • Static carrying figure C0: 1161 N
  • Tightening torque max.: 1.44 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 21 g
show article view
Ball Casters
Material:
Stainless steel 1.4305
d1 [mm]:
M16
l1 [mm]:
20 mm
Ball diameter [mm]:
8.5 mm
Static carrying figure C0 [N]:
1986 N
Article-No.:
22752.0661
CAD
Documents
Ball Casters
  • Stainless steel
  • d1: M16
  • l1: 20 mm
  • Ball diameter: 8.5 mm
  • WS: 3 mm
  • Static carrying figure C0: 1986 N
  • Tightening torque max.: 3.21 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 20 g
show article view
Ball Casters
Material:
Stainless steel 1.4305
d1 [mm]:
M16
l1 [mm]:
50 mm
Ball diameter [mm]:
8.5 mm
Static carrying figure C0 [N]:
1986 N
Article-No.:
22752.0666
CAD
Documents
Ball Casters
  • Stainless steel
  • d1: M16
  • l1: 50 mm
  • Ball diameter: 8.5 mm
  • WS: 3 mm
  • Static carrying figure C0: 1986 N
  • Tightening torque max.: 3.21 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 58 g
show article view
Ball Casters

Material

Bearing

  • plastic

Ball

  • Ball-bearing steel, hardened
  • Stainless steel, hardened

Screw

  • Free cutting steel, blackened
  • Stainless steel 1.4305

Notes

Customized design on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22752. Ball Casters – screwable, plain bearing
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.