25069.0120 - Set Collars

Set collars with universal applicability, e.g. as a fixed stop.

Set collars with strong clamping force.

This article 25069.0120 - Set Collars / slotted (d1 H10: 20 mm) is one variant of the article group Set Collars (EH 25069.)

Version
picture
d1 H10 [mm]
d2 [mm]
s [mm]
Article-No.
Documents
Price [$]
Available
Version:
slotted
picture:
1
d1 H10 [mm]:
20 mm
d2 [mm]:
42 mm
s [mm]:
15 mm
Article-No.:
25069.0120
Documents
Set Collars
  • slotted – picture 1, Stainless steel
  • d1 H10: 20 mm
  • d2: 42 mm
  • d3: M5
  • s: 15 mm
  • x: 0.6 mm
  • WS: 4 mm
  • Weight: 103 g
Set Collars

Material

Screw

  • Stainless steel

Set collar

  • Stainless steel 1.4404
Title
Category
Type
Direct download
Download basket
Datasheet 25069.0120
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Set Collars
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.