For vertical adjustment, the self-locking height-adjusting elements are fitted with a fine-pitch thread. All elements have a throughgoing bore for fastening purposes. A turn-out lock serves as height limit for the maximum adjustment height.
Heat-treated steel, zinc-plated by galvanization, chromalized
Product
Article-No.
Price
[$]
Available
Product:
sickle spanner for vertical adjustment
for height adjusting element : sickle spanner for vertical adjustment For height adjusting element size d2: 25 mm
Article-No.:
25120.0981
sickle spanner for vertical adjustment
For height adjusting element size d2: 25 mm
of sickle spanner DIN 1810, form A: 25 mm – 28 mm
Weight: 45 g
Product:
sickle spanner for vertical adjustment
for height adjusting element : sickle spanner for vertical adjustment For height adjusting element size d2: 32 mm
Article-No.:
25120.0982
sickle spanner for vertical adjustment
For height adjusting element size d2: 32 mm
of sickle spanner DIN 1810, form A: 30 mm – 32 mm
Weight: 46 g
Product:
sickle spanner for vertical adjustment
for height adjusting element : sickle spanner for vertical adjustment For height adjusting element size d2: 45 mm
Article-No.:
25120.0983
sickle spanner for vertical adjustment
For height adjusting element size d2: 45 mm
of sickle spanner DIN 1810, form A: 45 mm – 50 mm
Weight: 156 g
Product:
sickle spanner for vertical adjustment
for height adjusting element : sickle spanner for vertical adjustment For height adjusting element size d2: 58 mm
Article-No.:
25120.0984
sickle spanner for vertical adjustment
For height adjusting element size d2: 58 mm
of sickle spanner DIN 1810, form A: 58 mm – 62 mm
Weight: 250 g
Product:
sickle spanner for vertical adjustment
for height adjusting element : sickle spanner for vertical adjustment For height adjusting element size d2: 70 mm
Article-No.:
25120.0985
sickle spanner for vertical adjustment
For height adjusting element size d2: 70 mm
of sickle spanner DIN 1810, form A: 68 mm – 75 mm
Weight: 253 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 25120. Height-Adjusting Elements – high
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.