Threaded Plates for hinges

EH 25160.

Threaded plates simplify the installation of hinges, without requiring an additional nut or washer. Counter-holding while tightening is unnecessary.

Your selection resulted in 4 hits

l1 [mm]
b [mm]
h [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
l1 [mm]:
30 mm
b [mm]:
9 mm
h [mm]:
3 mm
Article-No.:
25160.0705
CAD
Documents
Threaded Plates
  • l1: 30 mm
  • b: 9 mm
  • h: 3 mm
  • d: M4
  • l2: 18 mm
  • Weight: 5.6 g
show article view
Threaded Plates
l1 [mm]:
40 mm
b [mm]:
12 mm
h [mm]:
3 mm
Article-No.:
25160.0710
CAD
Documents
Threaded Plates
  • l1: 40 mm
  • b: 12 mm
  • h: 3 mm
  • d: M5
  • l2: 25 mm
  • Weight: 10 g
show article view
Threaded Plates
l1 [mm]:
50 mm
b [mm]:
15 mm
h [mm]:
4 mm
Article-No.:
25160.0715
CAD
Documents
Threaded Plates
  • l1: 50 mm
  • b: 15 mm
  • h: 4 mm
  • d: M6
  • l2: 30 mm
  • Weight: 21 g
show article view
Threaded Plates
l1 [mm]:
60 mm
b [mm]:
18 mm
h [mm]:
4 mm
Article-No.:
25160.0720
CAD
Documents
Threaded Plates
  • l1: 60 mm
  • b: 18 mm
  • h: 4 mm
  • d: M8
  • l2: 36 mm
  • Weight: 29 g
show article view
Threaded Plates

Material

  • Stainless steel 1.4301, matt, vibratory ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 25160. Threaded Plates – for hinges
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.