Product filter
Your selection resulted in 27 hits
Material:
Stainless steel
Version:
adjustable in width
More details
adjustable in width – picture 3, Stainless steel
b1 : 40 mm
l1 : 52 mm
b2 : 30 mm
b3 : 22 mm
d1 : 4.5 mm
d2 : 4 mm
h1 : 9.5 mm
h2 : 6 mm
h3 : 5.5 mm
l2 : 22 mm
x: 1 mm
Weight: 82 g
show article view
Material:
Stainless steel
Version:
adjustable in width
More details
adjustable in width – picture 3, Stainless steel
b1 : 50 mm
l1 : 64 mm
b2 : 37 mm
b3 : 28 mm
d1 : 5.5 mm
d2 : 6 mm
h1 : 11.5 mm
h2 : 7 mm
h3 : 6.5 mm
l2 : 27 mm
x: 1.5 mm
Weight: 141 g
show article view
Material:
Stainless steel
Version:
adjustable in width
More details
adjustable in width – picture 3, Stainless steel
b1 : 60 mm
l1 : 76 mm
b2 : 42 mm
b3 : 33.5 mm
d1 : 6.5 mm
d2 : 8 mm
h1 : 15 mm
h2 : 9 mm
h3 : 8.5 mm
l2 : 34 mm
x: 2 mm
Weight: 255 g
show article view
Material:
Stainless steel
Version:
adjustable in height
More details
adjustable in height – picture 2, Stainless steel
b1 : 40 mm
l1 : 52 mm
b2 : 30 mm
b3 : 22 mm
d1 : 4.5 mm
d2 : 4 mm
h1 : 9.5 mm
h2 : 6 mm
h3 : 5.5 mm
l2 : 22 mm
x: 1 mm
Weight: 83 g
show article view
Material:
Stainless steel
Version:
adjustable in height
More details
adjustable in height – picture 2, Stainless steel
b1 : 50 mm
l1 : 64 mm
b2 : 37 mm
b3 : 28 mm
d1 : 5.5 mm
d2 : 6 mm
h1 : 11.5 mm
h2 : 7 mm
h3 : 6.5 mm
l2 : 27 mm
x: 1.5 mm
Weight: 142 g
show article view
Material:
Stainless steel
Version:
adjustable in height
More details
adjustable in height – picture 2, Stainless steel
b1 : 60 mm
l1 : 76 mm
b2 : 42 mm
b3 : 33.5 mm
d1 : 6.5 mm
d2 : 8 mm
h1 : 15 mm
h2 : 9 mm
h3 : 8.5 mm
l2 : 34 mm
x: 2 mm
Weight: 257 g
show article view
Material:
Stainless steel
Version:
adjustable in height and width
More details
adjustable in height and width – picture 1, Stainless steel
b1 : 40 mm
l1 : 52 mm
b2 : 30 mm
b3 : 22 mm
d1 : 4.5 mm
d2 : 4 mm
h1 : 9.5 mm
h2 : 6 mm
h3 : 5.5 mm
l2 : 22 mm
x: 1 mm
Weight: 79 g
show article view
Material:
Stainless steel
Version:
adjustable in height and width
More details
adjustable in height and width – picture 1, Stainless steel
b1 : 50 mm
l1 : 64 mm
b2 : 37 mm
b3 : 28 mm
d1 : 5.5 mm
d2 : 6 mm
h1 : 11.5 mm
h2 : 7 mm
h3 : 6.5 mm
l2 : 27 mm
x: 1.5 mm
Weight: 138 g
show article view
Material:
Stainless steel
Version:
adjustable in height and width
More details
adjustable in height and width – picture 1, Stainless steel
b1 : 60 mm
l1 : 76 mm
b2 : 42 mm
b3 : 33.5 mm
d1 : 6.5 mm
d2 : 8 mm
h1 : 15 mm
h2 : 9 mm
h3 : 8.5 mm
l2 : 34 mm
x: 2 mm
Weight: 260 g
show article view
Version:
adjustable in width
More details
adjustable in width – picture 3, Zinc die-cast, silver
b1 : 40 mm
l1 : 52 mm
b2 : 30 mm
b3 : 22 mm
d1 : 4.5 mm
d2 : 4 mm
h1 : 9.5 mm
h2 : 6 mm
h3 : 5.5 mm
l2 : 22 mm
x: 0.5 mm
Weight: 82 g
show article view
Version:
adjustable in width
More details
adjustable in width – picture 3, Zinc die-cast, silver
b1 : 50 mm
l1 : 64 mm
b2 : 37 mm
b3 : 28 mm
d1 : 5.5 mm
d2 : 6 mm
h1 : 11.5 mm
h2 : 7 mm
h3 : 6.5 mm
l2 : 27 mm
x: 0.75 mm
Weight: 141 g
show article view
Version:
adjustable in width
More details
adjustable in width – picture 3, Zinc die-cast, silver
b1 : 60 mm
l1 : 76 mm
b2 : 42 mm
b3 : 33.5 mm
d1 : 6.5 mm
d2 : 8 mm
h1 : 15 mm
h2 : 9 mm
h3 : 8.5 mm
l2 : 34 mm
x: 1 mm
Weight: 255 g
show article view
Version:
adjustable in height
More details
adjustable in height – picture 2, Zinc die-cast, silver
b1 : 40 mm
l1 : 52 mm
b2 : 30 mm
b3 : 22 mm
d1 : 4.5 mm
d2 : 4 mm
h1 : 9.5 mm
h2 : 6 mm
h3 : 5.5 mm
l2 : 22 mm
x: 0.5 mm
Weight: 83 g
show article view
Version:
adjustable in height
More details
adjustable in height – picture 2, Zinc die-cast, silver
b1 : 50 mm
l1 : 64 mm
b2 : 37 mm
b3 : 28 mm
d1 : 5.5 mm
d2 : 6 mm
h1 : 11.5 mm
h2 : 7 mm
h3 : 6.5 mm
l2 : 27 mm
x: 0.75 mm
Weight: 142 g
show article view
Version:
adjustable in height
More details
adjustable in height – picture 2, Zinc die-cast, silver
b1 : 60 mm
l1 : 76 mm
b2 : 42 mm
b3 : 33.5 mm
d1 : 6.5 mm
d2 : 8 mm
h1 : 15 mm
h2 : 9 mm
h3 : 8.5 mm
l2 : 34 mm
x: 1 mm
Weight: 257 g
show article view
Version:
adjustable in height and width
More details
adjustable in height and width – picture 1, Zinc die-cast, silver
b1 : 40 mm
l1 : 52 mm
b2 : 30 mm
b3 : 22 mm
d1 : 4.5 mm
d2 : 4 mm
h1 : 9.5 mm
h2 : 6 mm
h3 : 5.5 mm
l2 : 22 mm
x: 0.5 mm
Weight: 79 g
show article view
Version:
adjustable in height and width
More details
adjustable in height and width – picture 1, Zinc die-cast, silver
b1 : 50 mm
l1 : 64 mm
b2 : 37 mm
b3 : 28 mm
d1 : 5.5 mm
d2 : 6 mm
h1 : 11.5 mm
h2 : 7 mm
h3 : 6.5 mm
l2 : 27 mm
x: 0.75 mm
Weight: 138 g
show article view
Version:
adjustable in height and width
More details
adjustable in height and width – picture 1, Zinc die-cast, silver
b1 : 60 mm
l1 : 76 mm
b2 : 42 mm
b3 : 33.5 mm
d1 : 6.5 mm
d2 : 8 mm
h1 : 15 mm
h2 : 9 mm
h3 : 8.5 mm
l2 : 34 mm
x: 1 mm
Weight: 260 g
show article view
Version:
adjustable in width
More details
adjustable in width – picture 3, Zinc die-cast, black
b1 : 40 mm
l1 : 52 mm
b2 : 30 mm
b3 : 22 mm
d1 : 4.5 mm
d2 : 4 mm
h1 : 9.5 mm
h2 : 6 mm
h3 : 5.5 mm
l2 : 22 mm
x: 0.5 mm
Weight: 82 g
show article view
Version:
adjustable in width
More details
adjustable in width – picture 3, Zinc die-cast, black
b1 : 50 mm
l1 : 64 mm
b2 : 37 mm
b3 : 28 mm
d1 : 5.5 mm
d2 : 6 mm
h1 : 11.5 mm
h2 : 7 mm
h3 : 6.5 mm
l2 : 27 mm
x: 0.75 mm
Weight: 141 g
show article view
Version:
adjustable in width
More details
adjustable in width – picture 3, Zinc die-cast, black
b1 : 60 mm
l1 : 76 mm
b2 : 42 mm
b3 : 33.5 mm
d1 : 6.5 mm
d2 : 8 mm
h1 : 15 mm
h2 : 9 mm
h3 : 8.5 mm
l2 : 34 mm
x: 1 mm
Weight: 255 g
show article view
Version:
adjustable in height
More details
adjustable in height – picture 2, Zinc die-cast, black
b1 : 40 mm
l1 : 52 mm
b2 : 30 mm
b3 : 22 mm
d1 : 4.5 mm
d2 : 4 mm
h1 : 9.5 mm
h2 : 6 mm
h3 : 5.5 mm
l2 : 22 mm
x: 0.5 mm
Weight: 83 g
show article view
Version:
adjustable in height
More details
adjustable in height – picture 2, Zinc die-cast, black
b1 : 50 mm
l1 : 64 mm
b2 : 37 mm
b3 : 28 mm
d1 : 5.5 mm
d2 : 6 mm
h1 : 11.5 mm
h2 : 7 mm
h3 : 6.5 mm
l2 : 27 mm
x: 0.75 mm
Weight: 142 g
show article view
Version:
adjustable in height
More details
adjustable in height – picture 2, Zinc die-cast, black
b1 : 60 mm
l1 : 76 mm
b2 : 42 mm
b3 : 33.5 mm
d1 : 6.5 mm
d2 : 8 mm
h1 : 15 mm
h2 : 9 mm
h3 : 8.5 mm
l2 : 34 mm
x: 1 mm
Weight: 257 g
show article view
Material
Body
Stainless steel 1.4408, dull blasted
Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure
Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure
Axis
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.