25161.0125 - Hinges
adjustable

Adjustable hinges can be positioned horizontally or vertically by moving the adjusting bushings in a form-fit and finely adjusted manner.

This article 25161.0125 - Hinges adjustable / adjustable in height (b1: 50 mm, l1: 64 mm) is one variant of the article group Hinges adjustable (EH 25161.)

Material
Colour
Version
picture
b1 [mm]
l1 [mm]
Article-No.
Documents
Price [$]
Available
Material:
Zinc die-cast
Colour:
silver
Version:
adjustable in height
picture:
2
b1 [mm]:
50 mm
l1 [mm]:
64 mm
Article-No.:
25161.0125
Documents
Hinges
  • adjustable in height – picture 2, Zinc die-cast, silver
  • b1: 50 mm
  • l1: 64 mm
  • b2: 37 mm
  • b3: 28 mm
  • d1: 5.5 mm
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 7 mm
  • h3: 6.5 mm
  • l2: 27 mm
  • x: 0.75 mm
  • Weight: 142 g
Hinges

Material

Body

  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure

Axis

  • Stainless Steel
Title
Category
Type
Direct download
Download basket
Datasheet 25161.0125
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.