Rubber Endstop Buffers low structure

EH 25150.

For elastic, damping, and noise-reducing bearings. They also protect the surfaces. The rubber endstop buffers can also be used as spacers and foot ends.

Hardness is 70 ±5° Shore A.

Your selection resulted in 36 hits

Version
picture
d1 [mm]
h [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
32 mm
h [mm]:
4 mm
Article-No.:
25150.1232
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 32 mm
  • h: 4 mm
  • d2 +0.5: 5 mm
  • d3 +0.5: 9 mm
  • s1: 2 mm
  • s2: 1.1 mm
  • Spring rate R: 1680 N/mm
  • Load capacity max.: 1680 N
  • Spring range: 1 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 13 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
32 mm
h [mm]:
9 mm
Article-No.:
25150.1233
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 32 mm
  • h: 9 mm
  • d2 +0.5: 5 mm
  • d3 +0.5: 9 mm
  • s1: 2 mm
  • s2: 1.1 mm
  • Spring rate R: 548 N/mm
  • Load capacity max.: 1233 N
  • Spring range: 2.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 18 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
32 mm
h [mm]:
18 mm
Article-No.:
25150.1234
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 32 mm
  • h: 18 mm
  • d2 +0.5: 5 mm
  • d3 +0.5: 9 mm
  • s1: 2 mm
  • s2: 1.1 mm
  • Spring rate R: 212 N/mm
  • Load capacity max.: 850 N
  • Spring range: 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 25 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
38 mm
h [mm]:
4 mm
Article-No.:
25150.1238
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 38 mm
  • h: 4 mm
  • d2 +0.5: 5 mm
  • d3 +0.5: 9 mm
  • s1: 2 mm
  • s2: 1.1 mm
  • Spring rate R: 1500 N/mm
  • Load capacity max.: 1500 N
  • Spring range: 1 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 19 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
38 mm
h [mm]:
10 mm
Article-No.:
25150.1239
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 38 mm
  • h: 10 mm
  • d2 +0.5: 5 mm
  • d3 +0.5: 9 mm
  • s1: 2 mm
  • s2: 1.1 mm
  • Spring rate R: 704 N/mm
  • Load capacity max.: 1760 N
  • Spring range: 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 26 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
38 mm
h [mm]:
20 mm
Article-No.:
25150.1240
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 38 mm
  • h: 20 mm
  • d2 +0.5: 5 mm
  • d3 +0.5: 9 mm
  • s1: 2 mm
  • s2: 1.1 mm
  • Spring rate R: 230 N/mm
  • Load capacity max.: 920 N
  • Spring range: 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 38 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
50 mm
h [mm]:
5 mm
Article-No.:
25150.1250
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 50 mm
  • h: 5 mm
  • d2 +0.5: 6 mm
  • d3 +0.5: 11 mm
  • s1: 2.5 mm
  • s2: 1.1 mm
  • Spring rate R: 3600 N/mm
  • Load capacity max.: 3600 N
  • Spring range: 1 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 41 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
50 mm
h [mm]:
11 mm
Article-No.:
25150.1251
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 50 mm
  • h: 11 mm
  • d2 +0.5: 6 mm
  • d3 +0.5: 11 mm
  • s1: 2.5 mm
  • s2: 1.1 mm
  • Spring rate R: 1223 N/mm
  • Load capacity max.: 3670 N
  • Spring range: 3 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 54 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
50 mm
h [mm]:
22 mm
Article-No.:
25150.1252
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 50 mm
  • h: 22 mm
  • d2 +0.5: 6 mm
  • d3 +0.5: 11 mm
  • s1: 2.5 mm
  • s2: 1.1 mm
  • Spring rate R: 500 N/mm
  • Load capacity max.: 2500 N
  • Spring range: 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 77 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
64 mm
h [mm]:
5 mm
Article-No.:
25150.1264
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 64 mm
  • h: 5 mm
  • d2 +0.5: 6 mm
  • d3 +0.5: 11 mm
  • s1: 2.5 mm
  • s2: 1.1 mm
  • Spring rate R: 1460 N/mm
  • Load capacity max.: 1460 N
  • Spring range: 1 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 71 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
64 mm
h [mm]:
13 mm
Article-No.:
25150.1265
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 64 mm
  • h: 13 mm
  • d2 +0.5: 6 mm
  • d3 +0.5: 11 mm
  • s1: 2.5 mm
  • s2: 1.1 mm
  • Spring rate R: 2016 N/mm
  • Load capacity max.: 6050 N
  • Spring range: 3 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 99 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
64 mm
h [mm]:
26 mm
Article-No.:
25150.1266
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 64 mm
  • h: 26 mm
  • d2 +0.5: 6 mm
  • d3 +0.5: 11 mm
  • s1: 2.5 mm
  • s2: 1.1 mm
  • Spring rate R: 616 N/mm
  • Load capacity max.: 3700 N
  • Spring range: 6 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 149 g
show article view
Rubber Endstop Buffers

Material

Support washer

  • Steel, zinc-plated by galvanization, passivated

Body

  • NBR
Title
Category
Type
Direct download
Download basket
Datasheet EH 25150. Rubber Endstop Buffers – low structure
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.