Rubber Endstop Buffers cylindrical

EH 25150.

To be used as an elastic end-stop, bearing foot etc.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

Your selection resulted in 126 hits

Version
picture
Material
d1 [mm]
l1 [mm]
d2 [mm]
t ~ [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
100 mm
l1 [mm]:
40 mm
d2 [mm]:
M16
t ~ [mm]:
-
Article-No.:
25150.0482
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 100 mm
  • l1: 40 mm
  • d2: M16
  • l2: 41 mm
  • s: 3 mm
  • Spring rate R: ~ 810 N/mm
  • Load capacity max.: 8100 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 570 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
100 mm
l1 [mm]:
40 mm
d2 [mm]:
M16
t ~ [mm]:
-
Article-No.:
25150.1482
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 100 mm
  • l1: 40 mm
  • d2: M16
  • l2: 41 mm
  • s: 3 mm
  • Spring rate R: ~ 810 N/mm
  • Load capacity max.: 8100 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 570 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
100 mm
l1 [mm]:
50 mm
d2 [mm]:
M16
t ~ [mm]:
-
Article-No.:
25150.0484
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 100 mm
  • l1: 50 mm
  • d2: M16
  • l2: 41 mm
  • s: 3 mm
  • Spring rate R: ~ 640 N/mm
  • Load capacity max.: 8000 N
  • Spring range: ~ 12.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 656 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
100 mm
l1 [mm]:
50 mm
d2 [mm]:
M16
t ~ [mm]:
-
Article-No.:
25150.1484
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 100 mm
  • l1: 50 mm
  • d2: M16
  • l2: 41 mm
  • s: 3 mm
  • Spring rate R: ~ 640 N/mm
  • Load capacity max.: 8000 N
  • Spring range: ~ 12.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 656 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
100 mm
l1 [mm]:
60 mm
d2 [mm]:
M16
t ~ [mm]:
-
Article-No.:
25150.0486
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Steel
  • d1: 100 mm
  • l1: 60 mm
  • d2: M16
  • l2: 41 mm
  • s: 3 mm
  • Spring rate R: ~ 520 N/mm
  • Load capacity max.: 7800 N
  • Spring range: ~ 15 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 750 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
100 mm
l1 [mm]:
60 mm
d2 [mm]:
M16
t ~ [mm]:
-
Article-No.:
25150.1486
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 100 mm
  • l1: 60 mm
  • d2: M16
  • l2: 41 mm
  • s: 3 mm
  • Spring rate R: ~ 520 N/mm
  • Load capacity max.: 7800 N
  • Spring range: ~ 15 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 750 g
show article view
Rubber Endstop Buffers

Material

Support washer

  • Steel, zinc-plated, blue chromated
  • Stainless steel 1.4301

Threaded bushing

  • Steel, zinc-plated, blue chromated
  • Stainless steel 1.4301

Body

  • Rubber natural caoutchouc (NR), black

Screw

  • Steel, zinc-plated, blue chromated
  • Stainless steel 1.4301
Title
Category
Type
Direct download
Download basket
Datasheet EH 25150. Rubber Endstop Buffers – cylindrical
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.