25150.1542 - Rubber Endstop Buffers
cylindrical, front mounting

To be used as an elastic end-stop, bearing foot etc.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

This article 25150.1542 - Rubber Endstop Buffers cylindrical, front mounting / (d1: 42 mm, h: 20 mm, d2: 8.4 mm) is one variant of the article group Rubber Endstop Buffers cylindrical, front mounting (EH 25150.)

d1 [mm]
h [mm]
Article-No.
Documents
Price [$]
Available
d1 [mm]:
42 mm
h [mm]:
20 mm
Article-No.:
25150.1542
Documents
Rubber Endstop Buffers
  • d1: 42 mm
  • h: 20 mm
  • d2: 8.4 mm
  • d3: 17.5 mm
  • s: 2 mm
  • Spring rate R: ~ 360 N/mm
  • Load capacity max.: 1800 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 31 g
Rubber Endstop Buffers

Material

Support washer

  • Stainless steel 1.4301

Body

  • NBR
Title
Category
Type
Direct download
Download basket
Datasheet 25150.1542
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.