Product filter
Your selection resulted in 4 hits
System:
right – picture 2
More details
right – picture 2
System: L12
b1 : 48 mm
d1 : 12 mm
s: 18 mm
a: 15 mm
Weight: 1296 g
show article view
More details
left – picture 1
System: L12
b1 : 48 mm
d1 : 12 mm
s: 18 mm
a: 15 mm
Weight: 1308 g
show article view
System:
right – picture 2
More details
right – picture 2
System: L16
b1 : 53 mm
d1 : 16 mm
s: 20 mm
a: 17 mm
Weight: 1437 g
show article view
More details
left – picture 1
System: L16
b1 : 53 mm
d1 : 16 mm
s: 20 mm
a: 17 mm
Weight: 1431 g
show article view
Material
Steel, case-hardened, ground
Datasheet EH 1548.700 - EH 1648.800 V-Block Elements right/left
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.