23050.0468 - Spherical Washers / Conical Seats
similar to DIN 6319, stainless steel

Spherical washers / Conical seats are used as washers in a screw connection to compensate non-parallel surfaces.

This article 23050.0468 - Spherical Washers / Conical Seats similar to DIN 6319, stainless steel / conical seats from stainless steel, form G (d2 H13: 9.6 mm) is one variant of the article group Spherical Washers / Conical Seats similar to DIN 6319, stainless steel (EH 23050.)

Version
Material
d1 H13 [mm]
For pin d6 [mm]
For screws d6 [mm]
Load capacity for static load - max. [kN]
Article-No.
Documents
Price [$]
Available
Version:
conical seats from stainless steel, form G
Material:
Stainless steel 1.4305
d1 H13 [mm]:
-
For pin d6 [mm]:
8 mm
For screws d6 [mm]:
M8
Load capacity for static load max. [kN]:
12 kN
Article-No.:
23050.0468
Documents
Spherical Washers / Conical Seats
  • conical seats from stainless steel, form G – picture 3, Stainless steel 1.4305
  • d2 H13: 9.6 mm
  • d4: 24 mm
  • d5: 14.5 mm
  • h3: 5 mm
  • For pin d6: 8 mm
  • For screws d6: M8
  • Load capacity for static load max.: 12 kN
  • Torque for screwed connections1) max.: 16 Nm
  • Weight: 15 g
Spherical Washers / Conical Seats

Material

Conical seat

  • Stainless steel 1.4305

Characteristic

Types from stainless steel A4 with marking (knurling) according drawing.

Assembly

Conical seats form D are to be used only for plain, closed round areas.

For larger holes only use form G!

Title
Category
Type
Direct download
Download basket
Datasheet 23050.0468
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.