23130.0010 - Low Slot Tenons

To be used for locating fixtures and clamping elements onto machine tables with T-slots to DIN 650.

This article 23130.0010 - Low Slot Tenons / (b h6: 10 mm) is one variant of the article group Low Slot Tenons (EH 23130.)

b - h6 [mm]
l [mm]
For screws ISO 4762 [mm]
Article-No.
Documents
Price [$]
Available
b h6 [mm]:
10 mm
l [mm]:
20 mm
For screws ISO 4762 [mm]:
M4
Article-No.:
23130.0010
Documents
Low Slot Tenons
  • b h6: 10 mm
  • h: 8 mm
  • l: 20 mm
  • d1: 4.5 mm
  • For screws ISO 4762: M4
  • Weight: 11 g
Low Slot Tenons

Material

  • Steel, case-hardened, blackened, ground

Assembly

They are bolted into the alignment slots of the fixture. Low slot tenons are suitable for use where a fixture will only be used on machines having an identical slot width.

Title
Category
Type
Direct download
Download basket
Datasheet 23130.0010
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.