23110.0016 - Fixed Slot Tenons

To be used for locating fixtures and clamping elements onto machine tables with T-slots to DIN 650.

This article 23110.0016 - Fixed Slot Tenons / size 14-18 (T-slot size machine b h6: 16 mm) is one variant of the article group Fixed Slot Tenons (EH 23110.)

Version
picture
T-slot size machine b - h6 [mm]
For screws ISO 4762 [mm]
Article-No.
Documents
Price [$]
Available
Version:
size 14-18
picture:
2
T-slot size machine b h6 [mm]:
16 mm
For screws ISO 4762 [mm]:
M6
Article-No.:
23110.0016
Documents
Fixed Slot Tenons
  • size 14-18 – picture 2
  • T-slot size machine b h6: 16 mm
  • For screws ISO 4762: M6
  • Weight: 30 g
Fixed Slot Tenons

Material

  • Steel, case-hardened, blackened, ground

References

For size 20 refer to 23130.0020.

Title
Category
Type
Direct download
Download basket
Datasheet 23110.0016
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.