Product filter
Your selection resulted in 32 hits
Material:
Stainless steel 1.4112, hardened
More details
floating – picture 2, Stainless steel
d1 +0.2: 16.8 mm
l -0.25 -0.5: 20 mm
d2 n6: 25 mm
Location hole X ±0.05: 20 mm
Location hole D2 H7: 25 mm
Weight: 41 g
show article view
Material:
Stainless steel 1.4112, hardened
More details
floating – picture 2, Stainless steel
d1 +0.2: 16.8 mm
l -0.25 -0.5: 25 mm
d2 n6: 25 mm
Location hole X ±0.05: 25 mm
Location hole D2 H7: 25 mm
Weight: 51 g
show article view
Material:
Stainless steel 1.4112, hardened
More details
floating – picture 2, Stainless steel
d1 +0.2: 20.8 mm
l -0.25 -0.5: 20 mm
d2 n6: 35 mm
Location hole X ±0.05: 20 mm
Location hole D2 H7: 35 mm
Weight: 95 g
show article view
Material:
Stainless steel 1.4112, hardened
More details
floating – picture 2, Stainless steel
d1 +0.2: 20.8 mm
l -0.25 -0.5: 25 mm
d2 n6: 35 mm
Location hole X ±0.05: 25 mm
Location hole D2 H7: 35 mm
Weight: 120 g
show article view
Material:
Stainless steel 1.4112, hardened
More details
floating – picture 2, Stainless steel
d1 +0.2: 25.8 mm
l -0.25 -0.5: 20 mm
d2 n6: 35 mm
Location hole X ±0.05: 20 mm
Location hole D2 H7: 35 mm
Weight: 66 g
show article view
Material:
Stainless steel 1.4112, hardened
More details
floating – picture 2, Stainless steel
d1 +0.2: 25.8 mm
l -0.25 -0.5: 25 mm
d2 n6: 35 mm
Location hole X ±0.05: 25 mm
Location hole D2 H7: 35 mm
Weight: 84 g
show article view
Material:
Stainless steel 1.4112, hardened
More details
floating – picture 2, Stainless steel
d1 +0.2: 30.8 mm
l -0.25 -0.5: 20 mm
d2 n6: 45 mm
Location hole X ±0.05: 20 mm
Location hole D2 H7: 45 mm
Weight: 129 g
show article view
Material:
Stainless steel 1.4112, hardened
More details
floating – picture 2, Stainless steel
d1 +0.2: 30.8 mm
l -0.25 -0.5: 25 mm
d2 n6: 45 mm
Location hole X ±0.05: 25 mm
Location hole D2 H7: 45 mm
Weight: 161 g
show article view
Material
Case-hardened steel, case-hardened, blackened
Stainless steel 1.4112, hardened
Characteristic
The floating bushing has a groove that serves as a differentiation mark.
Assembly
Two centering bushings and two floating bushings are to be mounted into the plate to be clamped in order to guarantee an optimal repeatability.
Datasheet EH 23111. Bushings – for positioning clamping pins
Download basket:
Download basket
Original Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Download basket:
Download basket
Short Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Download basket:
Download basket
Positioning Clamping Pins
Category:
Product Description
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.