23231.0020 - Standard Jaws
for vices

These jaws are accessories for the clamping vice EH 23231..

This article 23231.0020 - Standard Jaws for vices / reversible jaw, smooth/ribbed made of tool steel (Nominal dimension: 100 mm) is one variant of the article group Standard Jaws for vices (EH 23231.)

Version
picture
Nominal dimension [mm]
Article-No.
Documents
Price [$]
Available
Version:
reversible jaw, smooth/ribbed made of tool steel
picture:
1
Nominal dimension [mm]:
100 mm
Article-No.:
23231.0020
Documents
Standard Jaws
  • reversible jaw, smooth/ribbed made of tool steel – picture 1
  • Nominal dimension: 100 mm
  • Weight: 333 g
Standard Jaws

Material

Jaw

  • Case-hardened steel

Notes

The delivery includes tightening screws.

Title
Category
Type
Direct download
Download basket
Datasheet 23231.0020
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.