Stabilizing Clamping Jaws

EH 23240.

Due to the big clamping jaw, this clamping element is suitable for lateral clamping of high workpieces.

The clamping force acts forwards and downwards. Clamping plate is turnable, i.e. to the ground or ribbed side.

Your selection resulted in 2 hits

h3 [mm]
b2 [mm]
l1 [mm]
T-slot size a [mm]
Clamping force F1 [kN]
Clamping force F2 [kN]

More details

Article-No.
CAD / Documents
Price [$]
Available
h3 [mm]:
99 mm
b2 [mm]:
65 mm
l1 [mm]:
177.5 mm
T-slot size a [mm]:
12 mm 14 mm 16 mm 18 mm
Clamping force F1 [kN]:
8 kN 15 kN 20 kN 28 kN
Clamping force F2 [kN]:
1.2 kN 2.2 kN 3.0 kN 4.2 kN
Article-No.:
23240.0012
CAD
Documents
Stabilizing Clamping Jaws
  • b1: 19 mm
  • c: 8 mm
  • h1: 85 mm
  • h2: 37 mm
  • h3: 99 mm
  • h4: 40 mm
  • b2: 65 mm
  • l1: 177.5 mm
  • l2: 112.5 mm
  • e: 12 mm
  • T-slot size a: 12 mm 14 mm 16 mm 18 mm
  • Clamping force F1:  8 kN 15 kN 20 kN 28 kN
  • Clamping force F2: 1.2 kN 2.2 kN 3.0 kN 4.2 kN
  • Weight: 4 kg
show article view
Stabilizing Clamping Jaws
h3 [mm]:
118 mm
b2 [mm]:
75 mm
l1 [mm]:
226.5 mm
T-slot size a [mm]:
20 mm 22 mm 24 mm 28 mm 30 mm
Clamping force F1 [kN]:
30 kN 30 kN 32 kN 32 kN 36 kN
Clamping force F2 [kN]:
4.5 kN 4.5 kN 4.8 kN 4.8 kN 5.4 kN
Article-No.:
23240.0020
CAD
Documents
Stabilizing Clamping Jaws
  • b1: 26 mm
  • c: 11 mm
  • h1: 100 mm
  • h2: 45 mm
  • h3: 118 mm
  • h4: 40 mm
  • b2: 75 mm
  • l1: 226.5 mm
  • l2: 136.5 mm
  • e: 12 mm
  • T-slot size a: 20 mm 22 mm 24 mm 28 mm 30 mm
  • Clamping force F1: 30 kN 30 kN 32 kN 32 kN 36 kN
  • Clamping force F2: 4.5 kN 4.5 kN 4.8 kN 4.8 kN 5.4 kN
  • Weight: 7 kg
show article view
Stabilizing Clamping Jaws

Material

Body

  • Cast iron

Clamping jaws

  • Steel, case-hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23240. Stabilizing Clamping Jaws
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.