23229.0050 - Push-Pull Clamps

The clamp is suitable for easy and safe positioning of workpieces or components at stops and support points prior to clamping or assembly.

As the push/pull clamp is threaded on both sides it is possible to fix elements that are adapted to the workpiece, e.g. prisms, clamping bolts, self-aligning pads.

This article 23229.0050 - Push-Pull Clamps / Standard spring load (d1: M18 x 1,5 mm) is one variant of the article group Push-Pull Clamps (EH 23229.)

Spring load
d1 [mm]
d2 [mm]
Stroke s - ~ [mm]
Spring load F1 ~ [N]
Spring load F2 ~ [N]
Article-No.
Documents
Price [$]
Available
Spring load:
Standard
d1 [mm]:
M18 x 1,5 mm
d2 [mm]:
M6 x 12 mm
Stroke s ~ [mm]:
~ 4 mm
Spring load F1 ~ [N]:
~ 30 N
Spring load F2 ~ [N]:
~ 120 N
Article-No.:
23229.0050
Documents
Push-Pull Clamps
  • Standard spring load
  • d1: M18 x 1,5 mm
  • d2: M6 x 12 mm
  • d3: 11 mm
  • d4: 10 mm
  • l1 -1: 18 mm
  • l2 ±0.5: 6 mm
  • l3: 6 mm
  • l4 -0.5: 2 mm
  • Stroke s: ~ 4 mm
  • WS WS1: 16 mm
  • WS WS2: 9 mm
  • Spring load F1: ~ 30 N
  • Spring load F2: ~ 120 N
  • Weight: 22 g
Push-Pull Clamps

Material

Pin

  • Steel, blackened

Body

  • Steel, zinc-plated

Spring

  • Stainless steel 1.4310
Title
Category
Type
Direct download
Download basket
Datasheet 23229.0050
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.