23400.0102 - Fulcrum Pins

d1 f8 [mm]
l1 -0.5 [mm]
Article-No.
Documents
Price [$]
Available
d1 f8 [mm]:
10 mm
l1 -0.5 [mm]:
18 mm
Article-No.:
23400.0102
Documents
Fulcrum Pins
  • d1 f8: 10 mm
  • l1 -0.5: 18 mm
  • d2: 17 mm
  • l2: 24 mm
  • Weight: 19 g
Fulcrum Pins

Material

Fulcrum Pin

  • Stainless steel 1.4021, heat-treated

Safety ring

  • Stainless steel 1.4310

References

Suitable for eccentric levers EH 23390. and similar applications.

Title
Category
Type
Direct download
Download basket
Datasheet 23400.0102
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.