23150.0035 - Clamps
DIN 6315 B forked

This clamp (clamping claw) according to DIN 6314 B is forked and is mainly used in mechanical clamping technology for clamping workpieces.

This article 23150.0035 - Clamps DIN 6315 B forked / (Nominal dimension b1: 33 mm, l1: 315 mm) is one variant of the article group Clamps DIN 6315 B forked (EH 23150.)

Nominal dimension b1 [mm]
l1 [mm]
b2 [mm]
For screws [mm]
For screws [in]
Article-No.
Documents
Price [$]
Available
Nominal dimension b1 [mm]:
33 mm
l1 [mm]:
315 mm
b2 [mm]:
74 mm
For screws [mm]:
M30
For screws [in]:
1 1/4 in
Article-No.:
23150.0035
Documents
Clamps
  • Nominal dimension b1: 33 mm
  • l1: 315 mm
  • a: 50 mm
  • b2: 74 mm
  • b3: 20 mm
  • b4: 12 mm
  • For screws: M30
  • For screws: 1 1/4 in
  • Weight: 4780 g
Clamps

Material

  • Heat-treated steel, varnished
Title
Category
Type
Direct download
Download basket
Datasheet 23150.0035
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.