Warning Streamers with lettering "Remove Before Flight"

EH 4217.

Warning flags are used in aircrafts, i. a. in connection with ball lock pins. 

The warning streamer is printed with "Remove Before Flight" on the front and the Halder logo on the back.

Your selection resulted in 2 hits

l [mm]
b [mm]
D [mm]

More details

Article-No.
Documents
Price [$]
Available
l [mm]:
165.5 mm
b [mm]:
30 mm
D [mm]:
30 mm
Article-No.:
4217.B002
Documents
Warning Streamers
  • l: 165.5 mm
  • b: 30 mm
  • D: 30 mm
  • Weight: 11 g
show article view
Warning Streamers
l [mm]:
80 mm
b [mm]:
15 mm
D [mm]:
20 mm
Article-No.:
4217.B003
Documents
Warning Streamers
  • l: 80 mm
  • b: 15 mm
  • D: 20 mm
  • Weight: 3.5 g
show article view
Warning Streamers

Material

Eyelet

  • Brass, nickel-plated

key ring

  • Alloy steel, nickel-plated

Flag

  • Nylon fibre reinforced special PVC, red RAL 3020

Notes

Further information on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 4217. Warning Streamers – with lettering "Remove Before Flight"
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.