Accessories for: 25120. Height-Adjusting Elements

Your selection resulted in 5 hits

Description
Nominal dimension

More details

Article-No.
Documents
Price [$]
Available
Description:
assembly tool
Nominal dimension:
For height adjusting element size d2: 25 mm
Article-No.:
25120.0981
Documents
assembly tool
  • sickle spanner for vertical adjustment
  • For height adjusting element size d2: 25 mm
  • of sickle spanner DIN 1810, form A: 25 mm – 28 mm
  • Weight: 45 g
show article view
assembly tool
Description:
assembly tool
Nominal dimension:
For height adjusting element size d2: 32 mm
Article-No.:
25120.0982
Documents
assembly tool
  • sickle spanner for vertical adjustment
  • For height adjusting element size d2: 32 mm
  • of sickle spanner DIN 1810, form A: 30 mm – 32 mm
  • Weight: 46 g
show article view
assembly tool
Description:
assembly tool
Nominal dimension:
For height adjusting element size d2: 45 mm
Article-No.:
25120.0983
Documents
assembly tool
  • sickle spanner for vertical adjustment
  • For height adjusting element size d2: 45 mm
  • of sickle spanner DIN 1810, form A: 45 mm – 50 mm
  • Weight: 156 g
show article view
assembly tool
Description:
assembly tool
Nominal dimension:
For height adjusting element size d2: 58 mm
Article-No.:
25120.0984
Documents
assembly tool
  • sickle spanner for vertical adjustment
  • For height adjusting element size d2: 58 mm
  • of sickle spanner DIN 1810, form A: 58 mm – 62 mm
  • Weight: 250 g
show article view
assembly tool
Description:
assembly tool
Nominal dimension:
For height adjusting element size d2: 70 mm
Article-No.:
25120.0985
Documents
assembly tool
  • sickle spanner for vertical adjustment
  • For height adjusting element size d2: 70 mm
  • of sickle spanner DIN 1810, form A: 68 mm – 75 mm
  • Weight: 253 g
show article view
assembly tool