Accessories for: 25071. Set Collars with quick setting

Your selection resulted in 2 hits

Description
Nominal dimension

More details

Article-No.
Documents
Price [$]
Available
Description:
O-ring
Nominal dimension:
d: 22 x 1.5 mm
Article-No.:
25071.0052
Documents
O-ring
  • O-ring
  • d: 22 mm x 1.5 mm
  • Suitable for size:  8 mm, 10 mm, 12 mm, 15 mm, 16 mm
  • Weight: 0.2 g
show article view
O-ring
Description:
O-ring
Nominal dimension:
d: 27 x 1.5 mm
Article-No.:
25071.0054
Documents
O-ring
  • O-ring
  • d: 27 mm x 1.5 mm
  • Suitable for size: 20 mm, 22 mm
  • Weight: 0.2 g
show article view
O-ring