23470.0232 - Accessories
Screw Jacks

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
Accessories
Nominal dimension:
For screw jacks: 50 mm
Article-No.:
23470.0232
Documents
Accessories
  • holder
  • d1: 31 mm
  • b: 40 mm
  • d2: 18.5 mm
  • l1: 175 mm
  • l2: 30 mm
  • l3: 35 mm
  • l4: 90 mm
  • For screw jacks: 50 mm
  • Weight: 516 g
Accessories
Direct download
More file formats