23330.9025 - Counter catch (accessories for toggle clamps hook type)
Counter catch

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
Counter catch (accessories for toggle clamps hook type)
Nominal dimension:
Nominal size: 5
Article-No.:
23330.9025
Documents
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Steel
  • Nominal size: 5
  • l9: 56 mm
  • b3: 30 mm
  • d1: 8.5 mm
  • l4: 19 mm
  • Weight: 108 g
Counter catch (accessories for toggle clamps hook type)
Direct download