23330.9023 - Counter catch (accessories for toggle clamps hook type)
Counter catch

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
Counter catch (accessories for toggle clamps hook type)
Nominal dimension:
Nominal size: 3
Article-No.:
23330.9023
Documents
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Steel
  • Nominal size: 3
  • l9: 26 mm
  • b3: 18 mm
  • d1: 5.2 mm
  • l4: 11 mm
  • Weight: 15 g
Counter catch (accessories for toggle clamps hook type)
Direct download