Accessories for: 22860. Oil-Sight Glasses

Your selection resulted in 4 hits

Description
Nominal dimension

More details

Article-No.
Documents
Price [$]
Available
Description:
assembly tool
Nominal dimension:
Size (sight opening) d1: 16 mm
Article-No.:
22860.0816
Documents
assembly tool
  • assembly tool
  • Size (sight opening) d1: 16 mm
  • d h9: 2 mm
  • e: 21 mm
  • Weight: 16 g
show article view
assembly tool
Description:
assembly tool
Nominal dimension:
Size (sight opening) d1: 22 mm
Article-No.:
22860.0822
Documents
assembly tool
  • assembly tool
  • Size (sight opening) d1: 22 mm
  • d h9: 2.8 mm
  • e: 30 mm
  • Weight: 30 g
show article view
assembly tool
Description:
assembly tool
Nominal dimension:
Size (sight opening) d1: 32 mm
Article-No.:
22860.0832
Documents
assembly tool
  • assembly tool
  • Size (sight opening) d1: 32 mm
  • d h9: 2.8 mm
  • e: 40 mm
  • Weight: 36 g
show article view
assembly tool
Description:
assembly tool
Nominal dimension:
Size (sight opening) d1: 50 mm
Article-No.:
22860.0850
Documents
assembly tool
  • assembly tool
  • Size (sight opening) d1: 50 mm
  • d h9: 2.8 mm
  • e: 58.5 mm
  • Weight: 49 g
show article view
assembly tool