22130.0190 - Socket
with tapered pin

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
Socket
Nominal dimension:
Nominal diameter: 10 mm
d1 +0.1: 7.1  mm
Article-No.:
22130.0190
Documents
Socket
  • Socket for precision index plungers, tapered – picture 3
  • Nominal diameter: 10 mm
  • d1 +0.1: 7.1 mm
  • d2: 19 mm
  • d3 n6: 16 mm
  • l1 min.: 11 mm
  • l2: 8.5 mm
  • Weight: 13 g
Socket
Direct download
More file formats