Accessories for: 22120. Index Plungers simple finish

Your selection resulted in 8 hits

Description
Nominal dimension

More details

Article-No.
CAD / Documents
Price [$]
Available
Description:
Lock nuts ISO 4035
Nominal dimension:
d2: M6 mm
Article-No.:
22120.0704
CAD
Documents
Lock nuts ISO 4035
  • Steel
  • d2: M6
  • TextTabueberschrift#233WS: 10 mm
  • Weight: 1.3 g
show article view
Lock nuts ISO 4035
Description:
Lock nuts ISO 4035
Nominal dimension:
d2: M8 mm
Article-No.:
22120.0705
CAD
Documents
Lock nuts ISO 4035
  • Steel
  • d2: M8
  • TextTabueberschrift#233WS: 13 mm
  • Weight: 2.8 g
show article view
Lock nuts ISO 4035
Description:
Lock nuts ISO 4035
Nominal dimension:
d2: M10 mm
Article-No.:
22120.0706
CAD
Documents
Lock nuts ISO 4035
  • Steel
  • d2: M10
  • TextTabueberschrift#233WS: 16 mm
  • Weight: 5.3 g
show article view
Lock nuts ISO 4035
Description:
Lock nuts ISO 4035
Nominal dimension:
d2: M12 mm
Article-No.:
22120.0708
CAD
Documents
Lock nuts ISO 4035
  • Steel
  • d2: M12
  • TextTabueberschrift#233WS: 18 mm
  • Weight: 7.6 g
show article view
Lock nuts ISO 4035
Description:
Lock nuts ISO 4035
Nominal dimension:
d2: M6 mm
Article-No.:
22120.0714
CAD
Documents
Lock nuts ISO 4035
  • Stainless steel
  • d2: M6
  • TextTabueberschrift#233WS: 10 mm
  • Weight: 1.3 g
show article view
Lock nuts ISO 4035
Description:
Lock nuts ISO 4035
Nominal dimension:
d2: M8 mm
Article-No.:
22120.0715
CAD
Documents
Lock nuts ISO 4035
  • Stainless steel
  • d2: M8
  • TextTabueberschrift#233WS: 13 mm
  • Weight: 2.8 g
show article view
Lock nuts ISO 4035
Description:
Lock nuts ISO 4035
Nominal dimension:
d2: M10 mm
Article-No.:
22120.0716
CAD
Documents
Lock nuts ISO 4035
  • Stainless steel
  • d2: M10
  • TextTabueberschrift#233WS: 16 mm
  • Weight: 5.3 g
show article view
Lock nuts ISO 4035
Description:
Lock nuts ISO 4035
Nominal dimension:
d2: M12 mm
Article-No.:
22120.0718
CAD
Documents
Lock nuts ISO 4035
  • Stainless steel
  • d2: M12
  • TextTabueberschrift#233WS: 18 mm
  • Weight: 7.6 g
show article view
Lock nuts ISO 4035