Accessories for: 22111. Index Plungers with locking mechanism push-lock

Your selection resulted in 2 hits

Description
Nominal dimension

More details

Article-No.
CAD / Documents
Price [$]
Available
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
for index bolts and index plungers
d2: M12 x 1,5 mm
Article-No.:
22120.0116
CAD
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M12 x 1,5 mm
  • TextTabueberschrift#233WS: 18 mm
  • Weight: 7.5 g
show article view
Lock nuts ISO 8675 (DIN 439)
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
for index bolts and index plungers
d2: M16 x 1,5 mm
Article-No.:
22120.0118
CAD
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M16 x 1,5 mm
  • TextTabueberschrift#233WS: 24 mm
  • Weight: 15 g
show article view
Lock nuts ISO 8675 (DIN 439)