22120.0514 - Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
for index bolts and index plungers
d2: M8 x 1 mm
Article-No.:
22120.0514
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M8 x 1 mm
  • TextTabueberschrift#233WS: 13 mm
  • Weight: 2.7 g
Lock nuts ISO 8675 (DIN 439)
Direct download
More file formats