Accessories for: 22110. Index Plungers Compact with hexagon collar

Your selection resulted in 12 hits

Description
Nominal dimension

More details

Article-No.
CAD / Documents
Price [$]
Available
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
d2: M8 x 1 mm
Article-No.:
22120.0114
CAD
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M8 x 1 mm
  • TextTabueberschrift#233WS: 13 mm
  • Weight: 2.7 g
show article view
Lock nuts ISO 8675 (DIN 439)
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
d2: M10 x 1 mm
Article-No.:
22120.0115
CAD
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M10 x 1 mm
  • TextTabueberschrift#233WS: 16 mm
  • Weight: 5.2 g
show article view
Lock nuts ISO 8675 (DIN 439)
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
d2: M12 x 1,5 mm
Article-No.:
22120.0116
CAD
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M12 x 1,5 mm
  • TextTabueberschrift#233WS: 18 mm
  • Weight: 7.5 g
show article view
Lock nuts ISO 8675 (DIN 439)
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
d2: M16 x 1,5 mm
Article-No.:
22120.0118
CAD
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M16 x 1,5 mm
  • TextTabueberschrift#233WS: 24 mm
  • Weight: 15 g
show article view
Lock nuts ISO 8675 (DIN 439)
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
d2: M20 x 1,5 mm
Article-No.:
22120.0120
CAD
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M20 x 1,5 mm
  • TextTabueberschrift#233WS: 30 mm
  • Weight: 32 g
show article view
Lock nuts ISO 8675 (DIN 439)
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
d2: M8 x 1 mm
Article-No.:
22120.0514
CAD
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M8 x 1 mm
  • TextTabueberschrift#233WS: 13 mm
  • Weight: 2.7 g
show article view
Lock nuts ISO 8675 (DIN 439)
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
d2: M10 x 1 mm
Article-No.:
22120.0515
CAD
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M10 x 1 mm
  • TextTabueberschrift#233WS: 16 mm
  • Weight: 5.2 g
show article view
Lock nuts ISO 8675 (DIN 439)
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
d2: M12 x 1,5 mm
Article-No.:
22120.0516
CAD
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M12 x 1,5 mm
  • TextTabueberschrift#233WS: 18 mm
  • Weight: 7.5 g
show article view
Lock nuts ISO 8675 (DIN 439)
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
d2: M16 x 1,5 mm
Article-No.:
22120.0518
CAD
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M16 x 1,5 mm
  • TextTabueberschrift#233WS: 24 mm
  • Weight: 15 g
show article view
Lock nuts ISO 8675 (DIN 439)
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
d2: M20 x 1,5 mm
Article-No.:
22120.0520
CAD
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M20 x 1,5 mm
  • TextTabueberschrift#233WS: 30 mm
  • Weight: 32 g
show article view
Lock nuts ISO 8675 (DIN 439)
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
d2: M24 x 2 mm
Article-No.:
22120.0122
CAD
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M24 x 2 mm
  • TextTabueberschrift#233WS: 36 mm
  • Weight: 58 g
show article view
Lock nuts ISO 8675 (DIN 439)
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
d2: M24 x 2 mm
Article-No.:
22120.0522
CAD
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M24 x 2 mm
  • TextTabueberschrift#233WS: 36 mm
  • Weight: 58 g
show article view
Lock nuts ISO 8675 (DIN 439)