22075.0908 - assembly tool
for spring plungers

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
assembly tool
Nominal dimension:
d1: M8 mm
Article-No.:
22075.0908
Documents
assembly tool
  • assembly tool
  • d1: M8
  • b: 60 mm
  • d: 9.7 mm
  • l: 60 mm
  • Weight: 47 g
assembly tool