22075.0905 - assembly tool
for spring plungers

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
assembly tool
Nominal dimension:
d1: M5 mm
Article-No.:
22075.0905
Documents
assembly tool
  • assembly tool
  • d1: M5
  • b: 50 mm
  • d: 6.7 mm
  • l: 55 mm
  • Weight: 24 g
assembly tool